Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 12.1615 - £ 12.1615 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 19.7447 - £ 19.7447 | 96 In stock |
1.693 in
43.0 mm
|
Black
|
M16
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 23.3025 - £ 47.8382 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.1747 - £ 0.3689 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2931 - £ 0.6218 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 11.1551 - £ 22.8826 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M10
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 20.7566 - £ 20.7566 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M16
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.494 - £ 1.0475 | 4650 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4789 - £ 1.014 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
0.984 in
25.0 mm
|
|
0.984 in
25.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.6412 - £ 1.3572 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 11.1835 - £ 22.9623 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M12
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.7431 - £ 1.5739 | 4410 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.7651 - £ 1.6204 | 500 In stock |
1.26 in
32.0 mm
|
Black
|
|
1.26 in
32.0 mm
|
|
1.26 in
32.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 11.1551 - £ 11.1551 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.5669 - £ 1.1998 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.9523 - £ 2.0177 | Request the lead time here |
1.339 in
34.0 mm
|
Black
|
|
1.339 in
34.0 mm
|
|
1.575 in
40.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.5889 - £ 1.2462 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 1.3899 - £ 2.9415 | 300 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
1.5 mm | 0.059 in