Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2834 - £ 0.6012 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.4211 - £ 0.8927 | 50 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
498567 | £ 0.2834 - £ 0.6012 | 350 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
£ 0.2174 - £ 0.4618 | 14390 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.1816 - £ 0.3844 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.5889 - £ 1.2462 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.4431 - £ 0.9392 | 400 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
498574 | £ 0.4142 - £ 0.8772 | 2100 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
£ 0.2614 - £ 0.5547 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 9.922 - £ 20.3844 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
£ 0.3701 - £ 0.7844 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.5669 - £ 1.1998 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.5449 - £ 1.1533 | 73 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 1.3899 - £ 2.9415 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
1.5 mm | 0.059 in
|
||
£ 0.1885 - £ 0.3999 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 1.3899 - £ 2.9415 | 178 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
2.0 mm | 0.079 in
|
||
£ 0.4362 - £ 0.9237 | 4 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.472 - £ 1.0011 | 90 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.1747 - £ 0.3689 | 900 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
£ 0.9523 - £ 2.0177 | Request the lead time here |
1.339 in
34.0 mm
|
Black
|
|
1.339 in
34.0 mm
|
|
1.575 in
40.0 mm
|
1.5 mm | 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue