Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2105 - £ 0.4463 | 3700 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.655 - £ 1.3881 | 900 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 11.1835 - £ 22.9623 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M10
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 9.922 - £ 20.3844 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M10
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 1.1105 - £ 2.3532 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
|
1.496 in
38.0 mm
|
|
1.496 in
38.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.4362 - £ 0.9237 | 2500 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 1.0734 - £ 2.2757 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.4582 - £ 0.9701 | 11550 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10285978 | £ 0.2834 - £ 0.6012 | 18850 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 0.5449 - £ 1.1533 | 550 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.8421 - £ 1.7829 | 2940 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 1.3238 - £ 2.8125 | 1400 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.26 in
32.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 9.7377 - £ 19.9857 | 136 In stock |
1.654 in
42.0 mm
|
Black
|
M10
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.1885 - £ 0.3999 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.3922 - £ 0.8308 | 475 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.378 in
35.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4224 - £ 1.1493 | 3020 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.399 - £ 0.8463 | 7775 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10274316 | £ 11.0417 - £ 22.67 | 19 In stock |
1.654 in
42.0 mm
|
Black
|
M12
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
|
| £ 0.1954 - £ 0.4128 | 400 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 23.716 - £ 23.716 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue