Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 20.7566 - £ 20.7566 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M12
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 22.7341 - £ 22.7341 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.5325 - £ 1.1275 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 19.7447 - £ 40.5296 | 70 In stock |
1.693 in
43.0 mm
|
Black
|
M10
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue