Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | t | h | Colour | Material | D | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.9091 - £ 0.9468 | Request the lead time here |
0.047 in
1.2 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.378 in
35.0 mm
|
|
||
£ 0.6368 - £ 0.6772 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.709 in
18.0 mm
|
|
||
£ 0.6368 - £ 1.5239 | Request the lead time here |
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.984 in
25.0 mm
|
|
||
£ 0.6772 - £ 1.5239 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.787 in
20.0 mm
|
|
||
£ 0.688 - £ 0.7316 | Request the lead time here |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
0.866 in
22.0 mm
|
|
||
£ 1.955 - £ 4.556 | Request the lead time here |
0.059 in
1.5 mm
|
0.433 in
11.0 mm
|
Black
|
ABS
|
2.362 in
60.0 mm
|
|
||
£ 1.011 - £ 2.367 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
1.26 in
32.0 mm
|
|
||
£ 0.6179 - £ 1.5095 | 7600 In stock |
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.63 in
16.0 mm
|
|
||
£ 0.8309 - £ 0.8658 | 160 In stock |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
1.181 in
30.0 mm
|
|
||
£ 1.0272 - £ 1.0695 | Request the lead time here |
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
1.26 in
32.0 mm
|
|
||
£ 0.6102 - £ 1.372 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.551 in
14.0 mm
|
|
||
£ 0.5613 - £ 1.372 | 85 In stock |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.472 in
12.0 mm
|
|
||
£ 0.5613 - £ 1.372 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.512 in
13.0 mm
|
|
||
£ 0.1413 - £ 0.4172 | 1000 In stock |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
PE
|
0.748 in
19.0 mm
|
|
||
465335 | £ 0.1292 - £ 0.3109 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Silver
|
PE
|
0.512 in
13.0 mm
|
|
|
£ 0.1285 - £ 0.3269 | 1200 In stock |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
PE
|
0.709 in
18.0 mm
|
|
||
£ 0.153 - £ 0.3747 | 3000 In stock |
0.059 in
1.5 mm
|
0.866 in
22.0 mm
|
Silver
|
PE
|
0.866 in
22.0 mm
|
|
||
£ 0.7611 - £ 1.5972 | Request the lead time here |
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
Silver
|
PE
|
2.362 in
60.0 mm
|
|
||
499093 | £ 0.6368 - £ 1.5239 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Black
|
ABS
|
0.551 in
14.0 mm
|
|
|
£ 0.6772 - £ 1.5239 | 73 In stock |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.709 in
18.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue