Round Inserts are used to finish the end of tubular products, providing a clean and visually pleasing appearance. Provides a base to prevent scratches and damage when products come into contact with a surface.
Material: Steel Colour: Natural Series Code: SR1554
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | WT | View | |
|---|---|---|---|---|---|---|---|
| £ 0.8589 - £ 2.1128 | 850 In stock |
1 in
25.4 mm
|
Natural
|
Steel
|
0.063 in
1.6 mm
|
||
| £ 0.8405 - £ 2.0676 | 1500 In stock |
1 in
25.4 mm
|
Natural
|
Steel
|
0.047 in
1.2 mm
|
||
| £ 1.5166 - £ 3.7473 | Request the lead time here |
1.248 in
31.7 mm
|
Natural
|
Steel
|
0.063 in
1.6 mm
|
||
| £ 0.7342 - £ 1.8045 | 170 In stock |
0.752 in
19.1 mm
|
Natural
|
Steel
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue