Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0712 - £ 0.0791 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
43.0 mm
2.0 mm
£ 0.1055 - £ 0.1172 Request the lead time here
14.5 mm
5.0 mm
3.0 mm
55.0 mm
1.0 mm
£ 0.2387 - £ 0.2652 Request the lead time here
21.0 mm
4.0 mm
3.0 mm
80.0 mm
1.5 mm
£ 0.0694 - £ 0.0771 Request the lead time here
11.5 mm
5.0 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.9536 - £ 1.0595 Request the lead time here
34.0 mm
6.0 mm
6.5 mm
140.0 mm
2.0 mm
£ 0.1007 - £ 0.1566 Request the lead time here
11.0 mm
5.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.0996 - £ 0.1106 Request the lead time here
14.5 mm
5.0 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.1248 - £ 0.1386 Request the lead time here
21.0 mm
5.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.052 - £ 0.0808 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.3644 - £ 0.4049 Request the lead time here
21.0 mm
6.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.7808 - £ 0.8676 Request the lead time here
28.0 mm
6.0 mm
6.0 mm
101.6 mm
3.6 mm
£ 0.2193 - £ 0.2437 Request the lead time here
21.5 mm
6.0 mm
5.0 mm
75.0 mm
3.0 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
11.0 mm
4.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0266 - £ 0.0415 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
25.0 mm
1.0 mm
£ 0.0434 - £ 0.0675 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0524 - £ 0.0582 Request the lead time here
11.5 mm
5.0 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0479 - £ 0.0746 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.7825 - £ 0.8695 Request the lead time here
29.0 mm
6.0 mm
4.5 mm
105.0 mm
2.0 mm
  • of 4
Round Tube Insert 43.0 mm Black LDPE - PCR

20753559

Price Range
£ 0.0791 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 55.0 mm Black LDPE - PCR

20753658

Price Range
£ 0.1172 - £ 0.1055

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 80.0 mm Black LDPE - PCR

20753764

Price Range
£ 0.2652 - £ 0.2387

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • h1
    4.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 42.0 mm Black LDPE - PCR

20753542

Price Range
£ 0.0771 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 20.0 mm Black LDPE - PCR

20753382

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
£ 1.0595 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 45.0 mm Black LDPE - PCR

20753573

Price Range
£ 0.1566 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 57.2 mm Black LDPE - PCR

20753665

Price Range
£ 0.1106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    2.7 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 60.0 mm Black LDPE - PCR

20753689

Price Range
£ 0.1386 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 35.0 mm Black LDPE - PCR

20753504

Price Range
£ 0.0808 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 88.9 mm Black LDPE - PCR

20753795

Price Range
£ 0.4049 - £ 0.3644

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h1
    6.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
Round Tube Insert 101.6 mm Black LDPE - PCR

20753146

Price Range
£ 0.8676 - £ 0.7808

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • h1
    6.0 mm
  • h
    28.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.6 mm
Round Tube Insert 75.0 mm Black LDPE - PCR

20753733

Price Range
£ 0.2437 - £ 0.2193

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h1
    4.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 25.0 mm Black LDPE - PCR

20753429

Price Range
£ 0.0415 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 23.0 mm Black LDPE - PCR

20753412

Price Range
£ 0.0675 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 38.0 mm Black LDPE - PCR

20753511

Price Range
£ 0.0582 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 105.0 mm Black LDPE - PCR

20753160

Price Range
£ 0.8695 - £ 0.7825

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • h1
    6.0 mm
  • h
    29.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm