Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0694 - £ 0.0771 Request the lead time here
11.5 mm
5.0 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.3644 - £ 0.4049 Request the lead time here
21.0 mm
6.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.0479 - £ 0.0746 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0712 - £ 0.0791 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
43.0 mm
2.0 mm
£ 0.0996 - £ 0.1106 Request the lead time here
14.5 mm
5.0 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.1248 - £ 0.1386 Request the lead time here
21.0 mm
5.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 1.1772 - £ 1.308 Request the lead time here
34.0 mm
6.0 mm
6.5 mm
168.3 mm
2.0 mm
£ 0.0676 - £ 0.0752 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
42.0 mm
1.0 mm
£ 0.0166 - £ 0.0259 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
14.0 mm
1.0 mm
£ 0.7953 - £ 0.8837 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.2126 - £ 0.3307 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
27.0 mm
1.0 mm
£ 2.6902 - £ 2.9891 Request the lead time here
34.0 mm
6.0 mm
8.0 mm
193.7 mm
2.9 mm
£ 0.8349 - £ 0.9276 Request the lead time here
33.0 mm
6.0 mm
7.0 mm
127.0 mm
3.2 mm
£ 1.1376 - £ 1.264 Request the lead time here
34.0 mm
6.0 mm
7.0 mm
160.0 mm
2.5 mm
£ 0.9929 - £ 1.1033 Request the lead time here
34.0 mm
6.0 mm
7.0 mm
150.0 mm
2.0 mm
£ 0.1007 - £ 0.1566 Request the lead time here
11.0 mm
5.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.1055 - £ 0.1172 Request the lead time here
14.5 mm
5.0 mm
3.0 mm
55.0 mm
1.0 mm
£ 0.2387 - £ 0.2652 Request the lead time here
21.0 mm
4.0 mm
3.0 mm
80.0 mm
1.5 mm
£ 0.0931 - £ 0.1034 Request the lead time here
14.5 mm
5.0 mm
3.5 mm
52.0 mm
1.5 mm
£ 0.2193 - £ 0.2437 Request the lead time here
21.5 mm
6.0 mm
5.0 mm
75.0 mm
3.0 mm
  • of 4
Round Tube Insert 42.0 mm Black LDPE - PCR

20753542

Price Range
£ 0.0771 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 88.9 mm Black LDPE - PCR

20753795

Price Range
£ 0.4049 - £ 0.3644

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h1
    6.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 43.0 mm Black LDPE - PCR

20753559

Price Range
£ 0.0791 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 57.2 mm Black LDPE - PCR

20753665

Price Range
£ 0.1106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    2.7 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 60.0 mm Black LDPE - PCR

20753689

Price Range
£ 0.1386 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 168.3 mm Black LDPE - PCR

20753337

Price Range
£ 1.308 - £ 1.1772

Stock Levels
Request the lead time here
Attributes
  • D
    168.3 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 42.0 mm Black LDPE - PCR

20753535

Price Range
£ 0.0752 - £ 0.0676

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 14.0 mm Black LDPE - PCR

20753276

Price Range
£ 0.0259 - £ 0.0166

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 27.0 mm Black LDPE - PCR

20753436

Price Range
£ 0.3307 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 193.7 mm Black LDPE - PCR

20753375

Price Range
£ 2.9891 - £ 2.6902

Stock Levels
Request the lead time here
Attributes
  • D
    193.7 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    8.0 mm
  • Minimum Wall Thickness
    2.9 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
£ 0.9276 - £ 0.8349

Stock Levels
Request the lead time here
Attributes
  • D
    127.0 mm
  • h1
    6.0 mm
  • h
    33.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    3.2 mm
Round Tube Insert 160.0 mm Black LDPE - PCR

20753320

Price Range
£ 1.264 - £ 1.1376

Stock Levels
Request the lead time here
Attributes
  • D
    160.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 45.0 mm Black LDPE - PCR

20753573

Price Range
£ 0.1566 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 55.0 mm Black LDPE - PCR

20753658

Price Range
£ 0.1172 - £ 0.1055

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 80.0 mm Black LDPE - PCR

20753764

Price Range
£ 0.2652 - £ 0.2387

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • h1
    4.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 52.0 mm Black LDPE - PCR

20753641

Price Range
£ 0.1034 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 75.0 mm Black LDPE - PCR

20753733

Price Range
£ 0.2437 - £ 0.2193

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm