Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.1989 - £ 0.221 Request the lead time here
21.0 mm
5.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.2301 - £ 0.2557 Request the lead time here
21.5 mm
6.0 mm
4.0 mm
76.0 mm
1.6 mm
£ 0.7953 - £ 0.8837 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.0899 - £ 0.0999 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
50.8 mm
1.2 mm
£ 0.0321 - £ 0.0357 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
30.0 mm
1.0 mm
£ 0.1001 - £ 0.1557 Request the lead time here
11.5 mm
5.0 mm
3.2 mm
44.5 mm
1.2 mm
£ 0.9929 - £ 1.1033 Request the lead time here
34.0 mm
6.0 mm
7.0 mm
150.0 mm
2.0 mm
£ 0.0248 - £ 0.0386 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.7825 - £ 0.8695 Request the lead time here
29.0 mm
6.0 mm
4.5 mm
105.0 mm
2.0 mm
£ 0.8349 - £ 0.9276 Request the lead time here
33.0 mm
6.0 mm
7.0 mm
127.0 mm
3.2 mm
£ 0.2091 - £ 0.2324 Request the lead time here
21.5 mm
6.0 mm
3.5 mm
75.0 mm
1.0 mm
£ 0.2824 - £ 0.4393 Request the lead time here
21.0 mm
6.0 mm
4.0 mm
85.0 mm
1.5 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
11.0 mm
4.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.4218 - £ 0.4687 Request the lead time here
20.0 mm
6.0 mm
5.0 mm
90.0 mm
1.5 mm
£ 0.052 - £ 0.0808 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.1007 - £ 0.1566 Request the lead time here
11.0 mm
5.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.1055 - £ 0.1172 Request the lead time here
14.5 mm
5.0 mm
3.0 mm
55.0 mm
1.0 mm
£ 0.0157 - £ 0.0244 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.914 - £ 1.0156 Request the lead time here
33.0 mm
6.0 mm
6.0 mm
133.0 mm
2.0 mm
  • of 4
Round Tube Insert 70.0 mm Black LDPE - PCR

20753719

Price Range
£ 0.221 - £ 0.1989

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 76.0 mm Black LDPE - PCR

20753740

Price Range
£ 0.2557 - £ 0.2301

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    1.6 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 50.8 mm Black LDPE - PCR

20753627

Price Range
£ 0.0999 - £ 0.0899

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 30.0 mm Black LDPE - PCR

20753450

Price Range
£ 0.0357 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 44.5 mm Black LDPE - PCR

20753566

Price Range
£ 0.1557 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.2 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 22.0 mm Black LDPE - PCR

20753405

Price Range
£ 0.0386 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 105.0 mm Black LDPE - PCR

20753160

Price Range
£ 0.8695 - £ 0.7825

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • h1
    6.0 mm
  • h
    29.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
£ 0.9276 - £ 0.8349

Stock Levels
Request the lead time here
Attributes
  • D
    127.0 mm
  • h1
    6.0 mm
  • h
    33.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    3.2 mm
Round Tube Insert 75.0 mm Black LDPE - PCR

20753726

Price Range
£ 0.2324 - £ 0.2091

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 85.0 mm Black LDPE - PCR

20753771

Price Range
£ 0.4393 - £ 0.2824

Stock Levels
Request the lead time here
Attributes
  • D
    85.0 mm
  • h1
    6.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h1
    4.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 90.0 mm Black LDPE - PCR

20753801

Price Range
£ 0.4687 - £ 0.4218

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • h1
    6.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 35.0 mm Black LDPE - PCR

20753504

Price Range
£ 0.0808 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 45.0 mm Black LDPE - PCR

20753573

Price Range
£ 0.1566 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 55.0 mm Black LDPE - PCR

20753658

Price Range
£ 0.1172 - £ 0.1055

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
£ 0.0244 - £ 0.0157

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 133.0 mm Black LDPE - PCR

20753269

Price Range
£ 1.0156 - £ 0.914

Stock Levels
Request the lead time here
Attributes
  • D
    133.0 mm
  • h1
    6.0 mm
  • h
    33.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm