Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.1248 - £ 0.1386 Request the lead time here
21.0 mm
5.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.0931 - £ 0.1034 Request the lead time here
14.5 mm
5.0 mm
3.5 mm
52.0 mm
1.5 mm
£ 0.0524 - £ 0.0582 Request the lead time here
11.5 mm
5.0 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0694 - £ 0.0771 Request the lead time here
11.5 mm
5.0 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.0996 - £ 0.1106 Request the lead time here
14.5 mm
5.0 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.2193 - £ 0.2437 Request the lead time here
21.5 mm
6.0 mm
5.0 mm
75.0 mm
3.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.0479 - £ 0.0746 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
32.0 mm
2.5 mm
£ 1.9909 - £ 2.2121 Request the lead time here
34.0 mm
6.0 mm
8.0 mm
177.8 mm
3.2 mm
£ 0.3644 - £ 0.4049 Request the lead time here
21.0 mm
6.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.1989 - £ 0.221 Request the lead time here
21.0 mm
5.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.7953 - £ 0.8837 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.9929 - £ 1.1033 Request the lead time here
34.0 mm
6.0 mm
7.0 mm
150.0 mm
2.0 mm
£ 0.0899 - £ 0.0999 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
50.8 mm
1.2 mm
£ 0.0248 - £ 0.0386 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.1001 - £ 0.1557 Request the lead time here
11.5 mm
5.0 mm
3.2 mm
44.5 mm
1.2 mm
£ 0.0321 - £ 0.0357 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
30.0 mm
1.0 mm
£ 0.4218 - £ 0.4687 Request the lead time here
20.0 mm
6.0 mm
5.0 mm
90.0 mm
1.5 mm
£ 0.0157 - £ 0.0244 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.0428 - £ 0.0666 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
21.0 mm
1.0 mm
  • of 4
Round Tube Insert 60.0 mm Black LDPE - PCR

20753689

Price Range
£ 0.1386 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 52.0 mm Black LDPE - PCR

20753641

Price Range
£ 0.1034 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 38.0 mm Black LDPE - PCR

20753511

Price Range
£ 0.0582 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 42.0 mm Black LDPE - PCR

20753542

Price Range
£ 0.0771 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 57.2 mm Black LDPE - PCR

20753665

Price Range
£ 0.1106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    2.7 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 75.0 mm Black LDPE - PCR

20753733

Price Range
£ 0.2437 - £ 0.2193

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 20.0 mm Black LDPE - PCR

20753382

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 177.8 mm Black LDPE - PCR

20753344

Price Range
£ 2.2121 - £ 1.9909

Stock Levels
Request the lead time here
Attributes
  • D
    177.8 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    8.0 mm
  • Minimum Wall Thickness
    3.2 mm
Round Tube Insert 88.9 mm Black LDPE - PCR

20753795

Price Range
£ 0.4049 - £ 0.3644

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h1
    6.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
Round Tube Insert 70.0 mm Black LDPE - PCR

20753719

Price Range
£ 0.221 - £ 0.1989

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 50.8 mm Black LDPE - PCR

20753627

Price Range
£ 0.0999 - £ 0.0899

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 22.0 mm Black LDPE - PCR

20753405

Price Range
£ 0.0386 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 44.5 mm Black LDPE - PCR

20753566

Price Range
£ 0.1557 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.2 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 30.0 mm Black LDPE - PCR

20753450

Price Range
£ 0.0357 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 90.0 mm Black LDPE - PCR

20753801

Price Range
£ 0.4687 - £ 0.4218

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • h1
    6.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
£ 0.0244 - £ 0.0157

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 21.0 mm Black LDPE - PCR

20753399

Price Range
£ 0.0666 - £ 0.0428

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm