Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.8744 - £ 0.9716 Request the lead time here
33.0 mm
6.0 mm
6.0 mm
130.0 mm
2.0 mm
£ 0.2193 - £ 0.2437 Request the lead time here
21.5 mm
6.0 mm
5.0 mm
75.0 mm
3.0 mm
£ 0.4218 - £ 0.4687 Request the lead time here
20.0 mm
6.0 mm
5.0 mm
90.0 mm
1.5 mm
£ 0.1248 - £ 0.1386 Request the lead time here
21.0 mm
5.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.0931 - £ 0.1034 Request the lead time here
14.5 mm
5.0 mm
3.5 mm
52.0 mm
1.5 mm
£ 0.0174 - £ 0.027 Request the lead time here
11.0 mm
5.0 mm
2.0 mm
16.0 mm
1.0 mm
£ 0.0428 - £ 0.0666 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
21.0 mm
1.0 mm
£ 0.0248 - £ 0.0386 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.9929 - £ 1.1033 Request the lead time here
34.0 mm
6.0 mm
7.0 mm
150.0 mm
2.0 mm
£ 0.7808 - £ 0.8676 Request the lead time here
28.0 mm
6.0 mm
6.0 mm
101.6 mm
3.6 mm
£ 0.7816 - £ 1.2159 Request the lead time here
20.0 mm
5.0 mm
4.0 mm
102.0 mm
2.0 mm
£ 0.7953 - £ 0.8837 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.9536 - £ 1.0595 Request the lead time here
34.0 mm
6.0 mm
6.5 mm
140.0 mm
2.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
11.0 mm
4.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0479 - £ 0.0746 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0964 - £ 0.1072 Request the lead time here
11.5 mm
5.0 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.0476 - £ 0.0741 Request the lead time here
11.5 mm
5.0 mm
4.5 mm
30.0 mm
2.5 mm
£ 0.0506 - £ 0.0562 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.1007 - £ 0.1566 Request the lead time here
11.0 mm
5.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.1034 - £ 0.1149 Request the lead time here
18.5 mm
5.0 mm
3.0 mm
60.0 mm
1.5 mm
  • of 4
Round Tube Insert 130.0 mm Black LDPE - PCR

20753252

Price Range
£ 0.9716 - £ 0.8744

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • h1
    6.0 mm
  • h
    33.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 75.0 mm Black LDPE - PCR

20753733

Price Range
£ 0.2437 - £ 0.2193

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 90.0 mm Black LDPE - PCR

20753801

Price Range
£ 0.4687 - £ 0.4218

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • h1
    6.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 60.0 mm Black LDPE - PCR

20753689

Price Range
£ 0.1386 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 52.0 mm Black LDPE - PCR

20753641

Price Range
£ 0.1034 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 16.0 mm Black LDPE - PCR

20753313

Price Range
£ 0.027 - £ 0.0174

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 21.0 mm Black LDPE - PCR

20753399

Price Range
£ 0.0666 - £ 0.0428

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 22.0 mm Black LDPE - PCR

20753405

Price Range
£ 0.0386 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 101.6 mm Black LDPE - PCR

20753146

Price Range
£ 0.8676 - £ 0.7808

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • h1
    6.0 mm
  • h
    28.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.6 mm
Round Tube Insert 102.0 mm Black LDPE - PCR

20753153

Price Range
£ 1.2159 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • h1
    5.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
£ 1.0595 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h1
    4.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 50.0 mm Black LDPE - PCR

20753634

Price Range
£ 0.1072 - £ 0.0964

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 30.0 mm Black LDPE - PCR

20753467

Price Range
£ 0.0741 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 34.0 mm Black LDPE - PCR

20753498

Price Range
£ 0.0562 - £ 0.0506

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 45.0 mm Black LDPE - PCR

20753573

Price Range
£ 0.1566 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 60.0 mm Black LDPE - PCR

20753672

Price Range
£ 0.1149 - £ 0.1034

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    18.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.5 mm