Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 1.9909 - £ 2.2121 Request the lead time here
34.0 mm
6.0 mm
8.0 mm
177.8 mm
3.2 mm
£ 0.8744 - £ 0.9716 Request the lead time here
33.0 mm
6.0 mm
6.0 mm
130.0 mm
2.0 mm
£ 0.0712 - £ 0.0791 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
43.0 mm
2.0 mm
£ 0.0931 - £ 0.1034 Request the lead time here
14.5 mm
5.0 mm
3.5 mm
52.0 mm
1.5 mm
£ 0.2193 - £ 0.2437 Request the lead time here
21.5 mm
6.0 mm
5.0 mm
75.0 mm
3.0 mm
£ 0.9536 - £ 1.0595 Request the lead time here
34.0 mm
6.0 mm
6.5 mm
140.0 mm
2.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.0157 - £ 0.0244 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.0694 - £ 0.0771 Request the lead time here
11.5 mm
5.0 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.0434 - £ 0.0675 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0524 - £ 0.0582 Request the lead time here
11.5 mm
5.0 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0479 - £ 0.0746 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
11.0 mm
4.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.1989 - £ 0.221 Request the lead time here
21.0 mm
5.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.2301 - £ 0.2557 Request the lead time here
21.5 mm
6.0 mm
4.0 mm
76.0 mm
1.6 mm
£ 0.2126 - £ 0.3307 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
27.0 mm
1.0 mm
£ 0.3234 - £ 0.3593 Request the lead time here
21.5 mm
6.0 mm
4.0 mm
88.9 mm
1.5 mm
£ 0.0801 - £ 0.089 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
48.0 mm
2.5 mm
£ 0.2387 - £ 0.2652 Request the lead time here
21.0 mm
4.0 mm
3.0 mm
80.0 mm
1.5 mm
  • of 4
Round Tube Insert 177.8 mm Black LDPE - PCR

20753344

Price Range
£ 2.2121 - £ 1.9909

Stock Levels
Request the lead time here
Attributes
  • D
    177.8 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    8.0 mm
  • Minimum Wall Thickness
    3.2 mm
Round Tube Insert 130.0 mm Black LDPE - PCR

20753252

Price Range
£ 0.9716 - £ 0.8744

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • h1
    6.0 mm
  • h
    33.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 43.0 mm Black LDPE - PCR

20753559

Price Range
£ 0.0791 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 52.0 mm Black LDPE - PCR

20753641

Price Range
£ 0.1034 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 75.0 mm Black LDPE - PCR

20753733

Price Range
£ 0.2437 - £ 0.2193

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
£ 1.0595 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • h1
    6.0 mm
  • h
    34.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 20.0 mm Black LDPE - PCR

20753382

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
£ 0.0244 - £ 0.0157

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 42.0 mm Black LDPE - PCR

20753542

Price Range
£ 0.0771 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 23.0 mm Black LDPE - PCR

20753412

Price Range
£ 0.0675 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 38.0 mm Black LDPE - PCR

20753511

Price Range
£ 0.0582 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h1
    4.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 70.0 mm Black LDPE - PCR

20753719

Price Range
£ 0.221 - £ 0.1989

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 76.0 mm Black LDPE - PCR

20753740

Price Range
£ 0.2557 - £ 0.2301

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    1.6 mm
Round Tube Insert 27.0 mm Black LDPE - PCR

20753436

Price Range
£ 0.3307 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 88.9 mm Black LDPE - PCR

20753788

Price Range
£ 0.3593 - £ 0.3234

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 48.0 mm Black LDPE - PCR

20753603

Price Range
£ 0.089 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 80.0 mm Black LDPE - PCR

20753764

Price Range
£ 0.2652 - £ 0.2387

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • h1
    4.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.5 mm