20774592
20774592
| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 1.3762 |
| 125 + | £ 1.2386 |
| D | 168.3 mm |
|---|---|
| D | 6.626 in |
| H1 | 0.236 in |
| H1 | 6.0 mm |
| h | 34.0 mm |
| h | 1.339 in |
| Minimum Wall Thickness | 0.079 in |
| Minimum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 6.5 mm |
| Maximum Wall Thickness | 0.256 in |
| Full Material | Low Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue