20776701
20776701
| Quantity | Unit price |
|---|---|
| 180 - 899 | £ 0.2791 |
| 900 + | £ 0.2512 |
| D | 80.0 mm |
|---|---|
| D | 3.15 in |
| H1 | 4.0 mm |
| H1 | 0.157 in |
| h | 21.0 mm |
| h | 0.827 in |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue