20777326
20777326
| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 2.434 |
| 100 + | £ 2.1906 |
| D | 165.0 mm |
|---|---|
| D | 6.496 in |
| H1 | 6.0 mm |
| H1 | 0.236 in |
| h | 34.0 mm |
| h | 1.339 in |
| Minimum Wall Thickness | 3.2 mm |
| Minimum Wall Thickness | 0.126 in |
| Maximum Wall Thickness | 7.5 mm |
| Maximum Wall Thickness | 0.295 in |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue