Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0965 - £ 0.1501 Request the lead time here
5.0 mm
Black
11.5 mm
3.0 mm
50.8 mm
1.2 mm
£ 0.0501 - £ 0.078 9250 In stock
5.0 mm
Black
11.5 mm
4.5 mm
30.0 mm
2.5 mm
£ 0.0551 - £ 0.0858 Request the lead time here
5.0 mm
Black
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.8398 - £ 1.3064 Request the lead time here
6.0 mm
Black
29.0 mm
4.0 mm
105.0 mm
2.0 mm
£ 0.8207 - £ 0.9119 Request the lead time here
6.0 mm
White
28.5 mm
4.5 mm
100.0 mm
2.0 mm
£ 0.8645 - £ 0.9606 Request the lead time here
6.0 mm
Grey
29.0 mm
5.5 mm
114.0 mm
2.6 mm
£ 0.7507 - £ 0.8342 Request the lead time here
6.0 mm
White
33.0 mm
6.0 mm
125.0 mm
2.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
5.0 mm
Grey
11.5 mm
2.0 mm
14.0 mm
1.0 mm
£ 1.197 - £ 1.33 Request the lead time here
6.0 mm
Grey
34.0 mm
7.0 mm
160.0 mm
2.5 mm
£ 0.0263 - £ 0.0292 Request the lead time here
5.0 mm
Grey
11.5 mm
2.0 mm
18.0 mm
1.0 mm
£ 0.0495 - £ 0.055 Request the lead time here
5.0 mm
Grey
11.5 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0392 - £ 0.0435 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
28.0 mm
1.0 mm
£ 0.055 - £ 0.0611 Request the lead time here
5.0 mm
White
12.0 mm
3.0 mm
32.0 mm
1.0 mm
£ 0.0731 - £ 0.0812 Request the lead time here
5.0 mm
Grey
11.5 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.0843 - £ 0.0937 Request the lead time here
5.0 mm
Grey
11.5 mm
5.0 mm
48.0 mm
2.5 mm
£ 0.0879 - £ 0.0977 Request the lead time here
5.0 mm
White
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.1047 - £ 0.1164 Request the lead time here
5.0 mm
Grey
14.5 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.2093 - £ 0.2326 Request the lead time here
5.0 mm
Grey
21.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.3834 - £ 0.426 Request the lead time here
6.0 mm
Grey
21.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.0543 - £ 0.0603 Request the lead time here
5.0 mm
White
11.5 mm
4.5 mm
30.0 mm
2.5 mm
  • of 10
Round Tube Insert 50.8 mm 1.2 mm 3.0 mm Black LDPE

20574192

Price Range
£ 0.1501 - £ 0.0965

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 30.0 mm 2.5 mm 4.5 mm Black LDPE

20574024

Price Range
£ 0.078 - £ 0.0501

Stock Levels
9250 In stock
Attributes
  • D
    30.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 38.0 mm 1.0 mm 3.5 mm Black LDPE

20574079

Price Range
£ 0.0858 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 105.0 mm 2.0 mm 4.0 mm Black LDPE

20574413

Price Range
£ 1.3064 - £ 0.8398

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H1
    6.0 mm
  • h
    29.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 100.0 mm 2.0 mm- 4.5 mm White LDPE - PIR

20773816

Price Range
£ 0.9119 - £ 0.8207

Stock Levels
Request the lead time here
Attributes
  • D
    100.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 114.0 mm 2.6 mm- 5.5 mm Grey LDPE

20774080

Price Range
£ 0.9606 - £ 0.8645

Stock Levels
Request the lead time here
Attributes
  • D
    114.0 mm
  • H1
    6.0 mm
  • h
    29.0 mm
  • Minimum Wall Thickness
    2.6 mm
  • Maximum Wall Thickness
    5.5 mm
Round Tube Insert 125.0 mm 2.0 mm- 6.0 mm White LDPE

20774158

Price Range
£ 0.8342 - £ 0.7507

Stock Levels
Request the lead time here
Attributes
  • D
    125.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 14.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774349

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 160.0 mm 2.5 mm- 7.0 mm Grey LDPE

20774516

Price Range
£ 1.33 - £ 1.197

Stock Levels
Request the lead time here
Attributes
  • D
    160.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 18.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774745

Price Range
£ 0.0292 - £ 0.0263

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 23.0 mm 1.0 mm- 2.5 mm Grey LDPE - PIR

20775001

Price Range
£ 0.055 - £ 0.0495

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 28.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775247

Price Range
£ 0.0435 - £ 0.0392

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 32.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775476

Price Range
£ 0.0611 - £ 0.055

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H1
    5.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 42.0 mm 3.0 mm- 6.0 mm Grey LDPE - PIR

20775797

Price Range
£ 0.0812 - £ 0.0731

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 48.0 mm 2.5 mm- 5.0 mm Grey LDPE - PIR

20776039

Price Range
£ 0.0937 - £ 0.0843

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 50.0 mm 1.0 mm- 2.5 mm White LDPE - PIR

20776237

Price Range
£ 0.0977 - £ 0.0879

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 57.2 mm 1.2 mm- 2.7 mm Grey LDPE - PIR

20776329

Price Range
£ 0.1164 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 70.0 mm 1.5 mm 3.5 mm Grey LDPE - PIR

20776534

Price Range
£ 0.2326 - £ 0.2093

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 88.9 mm 3.5 mm 6.0 mm Grey LDPE - PIR

20776732

Price Range
£ 0.426 - £ 0.3834

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 30.0 mm 2.5 mm- 4.5 mm White LDPE - PIR

20775261

Price Range
£ 0.0603 - £ 0.0543

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm