Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.1209 - £ 1.2454 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
6.26 in
159.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.1209 - £ 1.2454 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
6.26 in
159.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0306 - £ 0.034 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.055 - £ 0.0611 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0543 - £ 0.0603 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.177 in
4.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0808 - £ 0.0898 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1148 - £ 0.1275 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.8242 - £ 0.9158 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.102 in
28.0 mm
|
0.197 in
5.0 mm
|
4.252 in
108.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.5836 - £ 0.6485 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.217 in
5.5 mm
|
3.15 in
80.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2464 - £ 0.2738 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.846 in
21.5 mm
|
0.236 in
6.0 mm
|
2.992 in
76.0 mm
|
0.138 in
3.5 mm
|
||
| £ 0.3402 - £ 0.378 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
0.059 in
1.5 mm
|
||
| £ 0.8368 - £ 0.9298 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.122 in
28.5 mm
|
0.157 in
4.0 mm
|
4.724 in
120.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0712 - £ 0.0791 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.654 in
42.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.4439 - £ 0.4932 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.6322 - £ 0.7025 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.74 in
95.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.8215 - £ 0.9128 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.102 in
28.0 mm
|
0.236 in
6.0 mm
|
4 in
101.6 mm
|
0.142 in
3.6 mm
|
||
| £ 0.2971 - £ 0.3301 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.346 in
85.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2421 - £ 0.269 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
2.992 in
76.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue