Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0457 - £ 0.0711 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.8535 - £ 1.3278 198 In stock
6.0 mm
Black
28.5 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.0344 - £ 0.0536 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
30.0 mm
1.0 mm
£ 0.0182 - £ 0.0283 Request the lead time here
3.0 mm
Black
13.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 1.0656 - £ 1.184 116 In stock
6.0 mm
Black
34.0 mm
6.5 mm
150.0 mm
2.0 mm
£ 0.0726 - £ 0.113 2100 In stock
5.0 mm
Black
11.5 mm
3.0 mm
42.0 mm
1.0 mm
£ 0.0897 - £ 0.1395 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.1068 - £ 0.1662 Request the lead time here
5.0 mm
Black
14.5 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.347 - £ 0.5399 Request the lead time here
6.0 mm
Black
21.5 mm
4.0 mm
88.9 mm
1.5 mm
£ 0.8371 - £ 1.3022 Request the lead time here
6.0 mm
Black
28.5 mm
4.5 mm
100.0 mm
2.0 mm
£ 0.9385 - £ 1.0428 Request the lead time here
6.0 mm
Black
33.0 mm
7.0 mm
130.0 mm
3.2 mm
£ 0.086 - £ 0.1338 Request the lead time here
5.0 mm
Black
11.5 mm
5.0 mm
48.0 mm
2.5 mm
£ 0.4527 - £ 0.7043 150 In stock
6.0 mm
Black
20.0 mm
5.0 mm
90.0 mm
1.5 mm
£ 0.0533 - £ 0.0829 Request the lead time here
5.0 mm
Black
11.5 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.1059 - £ 0.1648 Request the lead time here
5.0 mm
Black
11.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.111 - £ 0.1727 Request the lead time here
5.0 mm
Black
18.5 mm
3.0 mm
60.0 mm
1.5 mm
£ 0.1905 - £ 0.2964 Request the lead time here
5.0 mm
Black
21.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 0.158 - £ 0.2458 Request the lead time here
5.0 mm
Black
20.5 mm
3.5 mm
63.5 mm
1.5 mm
£ 0.3911 - £ 0.6084 285 In stock
6.0 mm
Black
21.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.8388 - £ 1.3049 Request the lead time here
5.0 mm
Black
20.0 mm
6.0 mm
102.0 mm
3.6 mm
  • of 10
Round Tube Insert 23.0 mm 1.0 mm 2.5 mm Black LDPE

20573973

Price Range
£ 0.0711 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 120.0 mm 2.0 mm 4.5 mm Black LDPE

20574444

Price Range
£ 1.3278 - £ 0.8535

Stock Levels
198 In stock
Attributes
  • D
    120.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 30.0 mm 1.0 mm 2.5 mm Black LDPE

20574017

Price Range
£ 0.0536 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 15.0 mm 1.0 mm 2.0 mm Black LDPE

20573904

Price Range
£ 0.0283 - £ 0.0182

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H1
    3.0 mm
  • h
    13.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 150.0 mm 2.0 mm 6.5 mm Black LDPE

20574499

Price Range
£ 1.184 - £ 1.0656

Stock Levels
116 In stock
Attributes
  • D
    150.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 42.0 mm 1.0 mm 3.0 mm Black LDPE

20574093

Price Range
£ 0.113 - £ 0.0726

Stock Levels
2100 In stock
Attributes
  • D
    42.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 50.0 mm 1.0 mm 2.5 mm Black LDPE

20574178

Price Range
£ 0.1395 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 57.2 mm 1.2 mm 2.7 mm Black LDPE

20574222

Price Range
£ 0.1662 - £ 0.1068

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 88.9 mm 1.5 mm 4.0 mm Black LDPE

20574345

Price Range
£ 0.5399 - £ 0.347

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 100.0 mm 2.0 mm 4.5 mm Black LDPE

20574383

Price Range
£ 1.3022 - £ 0.8371

Stock Levels
Request the lead time here
Attributes
  • D
    100.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 130.0 mm 3.2 mm 7.0 mm Black LDPE

20574468

Price Range
£ 1.0428 - £ 0.9385

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 48.0 mm 2.5 mm 5.0 mm Black LDPE

20574161

Price Range
£ 0.1338 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 90.0 mm 1.5 mm 5.0 mm Black LDPE

20574369

Price Range
£ 0.7043 - £ 0.4527

Stock Levels
150 In stock
Attributes
  • D
    90.0 mm
  • H1
    6.0 mm
  • h
    20.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 34.0 mm 1.0 mm 3.0 mm Black LDPE

20574055

Price Range
£ 0.0829 - £ 0.0533

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 45.0 mm 1.0 mm 3.0 mm Black LDPE

20574130

Price Range
£ 0.1648 - £ 0.1059

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H1
    5.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm Black LDPE

20574239

Price Range
£ 0.1727 - £ 0.111

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H1
    5.0 mm
  • h
    18.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 65.0 mm 1.5 mm 3.5 mm Black LDPE

20574260

Price Range
£ 0.2964 - £ 0.1905

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 63.5 mm 1.5 mm 3.5 mm Black LDPE

20574253

Price Range
£ 0.2458 - £ 0.158

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • H1
    5.0 mm
  • h
    20.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 88.9 mm 3.5 mm 6.0 mm Black LDPE

20574352

Price Range
£ 0.6084 - £ 0.3911

Stock Levels
285 In stock
Attributes
  • D
    88.9 mm
  • H1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 102.0 mm 3.6 mm 6.0 mm Black LDPE

20574406

Price Range
£ 1.3049 - £ 0.8388

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • H1
    5.0 mm
  • h
    20.0 mm
  • Minimum Wall Thickness
    3.6 mm
  • Maximum Wall Thickness
    6.0 mm