20599805
20599805
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.2129 |
| 500 - 2499 | £ 0.1521 |
| 2500 + | £ 0.1369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 40.0 mm |
|---|---|
| D | 1.575 in |
| H | 0.394 in |
| H | 10.0 mm |
| Maximum Wall Thickness | 1.5 mm |
| Maximum Wall Thickness | 0.059 in |
| Colour | Black |
| Finish | Eroded |
| Material | ABS |
| Type | 5 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue