Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.8745 - £ 0.9099 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.1984 - £ 0.2069 | 950 In stock |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.2126 - £ 0.2211 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.1516 - £ 0.1573 | Request the lead time here |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.1927 - £ 0.2012 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
£ 1.5308 - £ 1.5875 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.8717 - £ 0.9071 | 300 In stock |
Stainless Steel
|
Stainless Steel
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.9581 - £ 0.9978 | 400 In stock |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.9837 - £ 1.0248 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
£ 1.5166 - £ 1.5733 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.1946 - £ 0.1946 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
£ 1.1438 - £ 1.192 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
£ 3.1325 - £ 3.2033 | 25 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.1715 - £ 0.1785 | 3250 In stock |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.90 - £ 0.9369 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.9156 - £ 0.9156 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.1644 - £ 0.1715 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.8901 - £ 0.927 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.8873 - £ 0.9241 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.4805 - £ 0.5003 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue