Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0914 - £ 0.0972 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.374 in
9.5 mm
|
||
£ 0.098 - £ 0.10 | Request the lead time here |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.1026 - £ 0.1068 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
£ 0.2012 - £ 0.2097 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.1026 - £ 0.1047 | 32750 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.3075 - £ 0.3203 | 10300 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.1502 - £ 0.1559 | 6175 In stock |
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
0.177 in
4.5 mm
|
||
£ 0.0966 - £ 0.0986 | 38100 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.2749 - £ 0.2863 | 13450 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.1417 - £ 0.1474 | 38540 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.1326 - £ 0.1382 | 109280 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.2012 - £ 0.2097 | 13250 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.326 - £ 0.3401 | 10200 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.2735 - £ 0.2849 | 11750 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.1871 - £ 0.1956 | 20075 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1088 - £ 0.1109 | 81400 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.1913 - £ 0.1998 | 1000 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.2324 - £ 0.2423 | 19556 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.163 - £ 0.17 | 24000 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
£ 1.63 - £ 1.7009 | 15 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue