Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0578 - £ 0.0578 19420 In stock
2.6 mm
5.0 mm
3.0 mm
£ 0.0731 - £ 0.0731 35000 In stock
2.2 mm
4.0 mm
12.0 mm
£ 0.0762 - £ 0.0762 27973 In stock
2.2 mm
4.0 mm
18.0 mm
£ 0.0761 - £ 0.0761 34995 In stock
3.1 mm
5.0 mm
10.0 mm
£ 0.0578 - £ 0.0578 3706 In stock
3.1 mm
5.0 mm
3.0 mm
£ 0.0643 - £ 0.0643 64037 In stock
2.2 mm
4.0 mm
8.0 mm
£ 0.0612 - £ 0.0612 8588 In stock
2.2 mm
4.0 mm
3.0 mm
£ 0.0718 - £ 0.0718 1000 In stock
3.1 mm
5.0 mm
10.0 mm
£ 0.0795 - £ 0.0795 867 In stock
3.1 mm
5.0 mm
15.0 mm
£ 0.0523 - £ 0.0523 1159 In stock
3.1 mm
5.0 mm
2.0 mm
£ 0.0819 - £ 0.0819 962 In stock
3.1 mm
5.0 mm
20.0 mm
£ 0.0761 - £ 0.0761 35033 In stock
2.2 mm
4.0 mm
10.0 mm
£ 0.0795 - £ 0.0795 1431 In stock
2.2 mm
4.0 mm
15.0 mm
£ 0.1016 - £ 0.1016 Request the lead time here
2.2 mm
4.0 mm
30.0 mm
£ 0.0819 - £ 0.0819 47500 In stock
2.2 mm
4.0 mm
20.0 mm
£ 0.0622 - £ 0.0622 59280 In stock
2.6 mm
4.0 mm
5.0 mm
£ 0.068 - £ 0.068 57598 In stock
2.6 mm
5.0 mm
7.5 mm
£ 0.068 - £ 0.068 27000 In stock
3.1 mm
5.0 mm
7.5 mm
£ 0.0618 - £ 0.0618 84275 In stock
2.2 mm
4.0 mm
4.0 mm
£ 0.0586 - £ 0.0586 30000 In stock
3.1 mm
5.0 mm
5.0 mm
  • of 4
Spacer 2.6 mm 5.0 mm 3.0 mm POM

10043202

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
19420 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 12.0 mm POM

10042809

Price Range
£ 0.0731 - £ 0.0731

Stock Levels
35000 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 18.0 mm POM

10042878

Price Range
£ 0.0762 - £ 0.0762

Stock Levels
27973 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 10.0 mm POM

10043424

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
34995 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 3.0 mm POM

10043370

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
3706 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 8.0 mm POM

10042724

Price Range
£ 0.0643 - £ 0.0643

Stock Levels
64037 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 3.0 mm POM

10042564

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
8588 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 10.0 mm POM

10043431

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 15.0 mm POM

10043448

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
867 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 2.0 mm POM

10043356

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
1159 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 20.0 mm POM

10043462

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
962 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 10.0 mm POM

10042748

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
35033 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 15.0 mm POM

10042823

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
1431 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 30.0 mm POM

10042953

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 20.0 mm POM

10042885

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
47500 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 5.0 mm POM

10043035

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
59280 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 7.5 mm POM

10043233

Price Range
£ 0.068 - £ 0.068

Stock Levels
57598 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 7.5 mm POM

10043400

Price Range
£ 0.068 - £ 0.068

Stock Levels
27000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 4.0 mm POM

10042601

Price Range
£ 0.0618 - £ 0.0618

Stock Levels
84275 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 5.0 mm POM

10043394

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
30000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black