Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0807 - £ 0.0807 36000 In stock
2.2 mm
4.0 mm
18.0 mm
£ 0.0819 - £ 0.0819 47500 In stock
2.2 mm
4.0 mm
20.0 mm
£ 0.1016 - £ 0.1016 Request the lead time here
2.2 mm
4.0 mm
30.0 mm
£ 0.0749 - £ 0.0749 30990 In stock
2.6 mm
4.0 mm
15.0 mm
£ 0.0586 - £ 0.0586 9891 In stock
2.2 mm
4.0 mm
5.0 mm
£ 0.0958 - £ 0.0958 14000 In stock
2.6 mm
4.0 mm
30.0 mm
£ 0.0749 - £ 0.0749 1000 In stock
2.6 mm
5.0 mm
15.0 mm
£ 0.0795 - £ 0.0795 1431 In stock
2.2 mm
4.0 mm
15.0 mm
£ 0.0819 - £ 0.0819 962 In stock
3.1 mm
5.0 mm
20.0 mm
£ 0.0578 - £ 0.0578 19420 In stock
2.6 mm
5.0 mm
3.0 mm
£ 0.0934 - £ 0.0934 1998 In stock
2.2 mm
4.0 mm
25.0 mm
£ 0.0718 - £ 0.0718 27000 In stock
2.6 mm
4.0 mm
10.0 mm
£ 0.088 - £ 0.088 547 In stock
3.1 mm
5.0 mm
25.0 mm
£ 0.0917 - £ 0.0917 39000 In stock
2.2 mm
4.0 mm
30.0 mm
£ 0.0586 - £ 0.0586 63066 In stock
2.6 mm
5.0 mm
5.0 mm
£ 0.0554 - £ 0.0554 38000 In stock
2.6 mm
4.0 mm
2.0 mm
£ 0.0523 - £ 0.0523 8992 In stock
2.6 mm
5.0 mm
2.0 mm
£ 0.088 - £ 0.088 Request the lead time here
2.6 mm
5.0 mm
25.0 mm
£ 0.0741 - £ 0.0741 20008 In stock
2.6 mm
5.0 mm
20.0 mm
£ 0.0958 - £ 0.0958 52798 In stock
3.1 mm
5.0 mm
30.0 mm
  • of 4
Spacer 2.2 mm 4.0 mm 18.0 mm POM

10042854

Price Range
£ 0.0807 - £ 0.0807

Stock Levels
36000 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 20.0 mm POM

10042885

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
47500 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 30.0 mm POM

10042953

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 15.0 mm POM

10043103

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
30990 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 5.0 mm POM

10042663

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
9891 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 30.0 mm POM

10043165

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
14000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 15.0 mm POM

10043288

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 15.0 mm POM

10042823

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
1431 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 20.0 mm POM

10043462

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
962 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 3.0 mm POM

10043202

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
19420 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 25.0 mm POM

10042922

Price Range
£ 0.0934 - £ 0.0934

Stock Levels
1998 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 10.0 mm POM

10043080

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
27000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

10043493

Price Range
£ 0.088 - £ 0.088

Stock Levels
547 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 30.0 mm POM

10042977

Price Range
£ 0.0917 - £ 0.0917

Stock Levels
39000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 5.0 mm POM

10043226

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
63066 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 2.0 mm POM

10042991

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
38000 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 2.0 mm POM

10043189

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
8992 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 25.0 mm POM

10043325

Price Range
£ 0.088 - £ 0.088

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 20.0 mm POM

10043301

Price Range
£ 0.0741 - £ 0.0741

Stock Levels
20008 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

10043516

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
52798 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black