Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0406 - £ 0.0442 3000 In stock
3.7 mm
6.4 mm
3.2 mm
£ 0.1771 - £ 0.1771 2999 In stock
4.4 mm
9.5 mm
19.1 mm
£ 0.0418 - £ 0.0453 6530 In stock
3.0 mm
6.4 mm
4.8 mm
£ 0.0518 - £ 0.0518 2250 In stock
3.0 mm
6.4 mm
7.9 mm
£ 0.0459 - £ 0.0499 3255 In stock
4.4 mm
9.5 mm
3.2 mm
£ 0.1115 - £ 0.116 Request the lead time here
3.0 mm
6.4 mm
19.1 mm
£ 0.1325 - £ 0.138 2120 In stock
4.4 mm
6.4 mm
19.1 mm
£ 0.0962 - £ 0.1023 1260 In stock
3.7 mm
6.4 mm
9.5 mm
£ 0.109 - £ 0.1135 624 In stock
3.7 mm
6.4 mm
15.9 mm
£ 0.2452 - £ 0.2551 Request the lead time here
6.8 mm
12.7 mm
19.1 mm
£ 0.2225 - £ 0.231 2492 In stock
6.8 mm
12.7 mm
12.7 mm
£ 0.3798 - £ 0.3869 Request the lead time here
10.1 mm
12.7 mm
25.4 mm
£ 0.4578 - £ 0.4762 1979 In stock
10.1 mm
12.7 mm
31.8 mm
£ 0.2083 - £ 0.2168 2000 In stock
6.8 mm
12.7 mm
6.4 mm
£ 0.3203 - £ 0.3203 84 In stock
10.1 mm
12.7 mm
12.7 mm
£ 0.2112 - £ 0.2197 5000 In stock
6.8 mm
12.7 mm
15.9 mm
£ 0.0918 - £ 0.0976 Request the lead time here
8.0 mm
12.0 mm
4.8 mm
£ 0.2309 - £ 0.2406 Request the lead time here
7.5 mm
12.0 mm
25.4 mm
£ 0.2721 - £ 0.2721 1000 In stock
8.0 mm
12.0 mm
31.8 mm
£ 0.1382 - £ 0.1445 8000 In stock
7.5 mm
12.0 mm
9.5 mm
  • of 6
Spacer 3.7 mm 6.4 mm 3.2 mm PVC

10029244

Price Range
£ 0.0442 - £ 0.0406

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 19.1 mm PVC

10029497

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
2999 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 4.8 mm PVC

10029169

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
6530 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.0 mm 6.4 mm 7.9 mm PVC

10029190

Price Range
£ 0.0518 - £ 0.0518

Stock Levels
2250 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 3.2 mm PVC

10029404

Price Range
£ 0.0499 - £ 0.0459

Stock Levels
3255 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.0 mm 6.4 mm 19.1 mm PVC

10029183

Price Range
£ 0.116 - £ 0.1115

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 19.1 mm PVC

10029480

Price Range
£ 0.138 - £ 0.1325

Stock Levels
2120 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 9.5 mm PVC

10029237

Price Range
£ 0.1023 - £ 0.0962

Stock Levels
1260 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 15.9 mm PVC

10029275

Price Range
£ 0.1135 - £ 0.109

Stock Levels
624 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 19.1 mm PVC

10028889

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 12.7 mm PVC

10028858

Price Range
£ 0.231 - £ 0.2225

Stock Levels
2492 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 25.4 mm PVC

10029107

Price Range
£ 0.3869 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 31.8 mm PVC

10029015

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
1979 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 6.4 mm PVC

10028827

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 12.7 mm PVC

10029060

Price Range
£ 0.3203 - £ 0.3203

Stock Levels
84 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 15.9 mm PVC

10028872

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 4.8 mm PVC

10028490

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 25.4 mm PVC

10481813

Price Range
£ 0.2406 - £ 0.2309

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 31.8 mm PVC

10028438

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 9.5 mm PVC

10028360

Price Range
£ 0.1445 - £ 0.1382

Stock Levels
8000 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey