Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0918 - £ 0.0976 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.2309 - £ 0.2406 | Request the lead time here |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1 in
25.4 mm
|
||
| £ 0.1241 - £ 0.1241 | 1000 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.108 - £ 0.108 | 1029 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.2069 - £ 0.2069 | 1808 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.109 - £ 0.1135 | 2040 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0568 - £ 0.0568 | 2021 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| 10028513 | £ 0.1362 - £ 0.1417 | 2430 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.752 in
19.1 mm
|
|
| £ 0.1321 - £ 0.1321 | 2075 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0822 - £ 0.0822 | 1000 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0972 - £ 0.1033 | 2000 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.2721 - £ 0.2721 | 1000 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1.252 in
31.8 mm
|
||
| £ 0.0781 - £ 0.0979 | Request the lead time here |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1382 - £ 0.1445 | 8000 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1122 - £ 0.1122 | 271 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1785 - £ 0.1856 | 1000 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.4153 - £ 0.4323 | 1399 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1.252 in
31.8 mm
|
||
| £ 0.3472 - £ 0.3472 | 3932 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.4762 - £ 0.4961 | 500 In stock |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1.5 in
38.1 mm
|
||
| £ 0.5037 - £ 0.5037 | 2896 In stock |