Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
FCWA-0222-110 £ 0.5074 - £ 0.9089 Request the lead time here
Without Finger Grip
22.2 mm
FCWA-0127-110 £ 0.3033 - £ 0.5421 7810 In stock
Without Finger Grip
13.0 mm
£ 0.5641 - £ 1.0683 1793 In stock
Without Finger Grip
25.4 mm
£ 0.2707 - £ 0.7521 3450 In stock
Without Finger Grip
15.9 mm
£ 0.3897 - £ 0.8876 Request the lead time here
Without Finger Grip
19.1 mm
£ 1.2927 - £ 3.9599 4186 In stock
With Finger Grip
25.4 mm
105.0 mm
£ 2.7356 - £ 7.8135 53 In stock
Pram Grip
15.9 mm
400.0 mm
£ 2.5797 - £ 2.5939 6 In stock
Without Finger Grip
17.0 mm
30.0 mm
£ 1.956 - £ 2.0694 Request the lead time here
Without Finger Grip
14.0 mm
20.0 mm
£ 1.2105 - £ 4.1194 Request the lead time here
With Finger Grip
19.1 mm
105.0 mm
£ 1.4883 - £ 3.3221 1558 In stock
With Finger Grip
25.4 mm
110.0 mm
£ 0.9411 - £ 3.136 1062 In stock
With Finger Grip
19.1 mm
110.0 mm
10161 £ 1.27 - £ 3.3752 992 In stock
With Finger Grip
22.2 mm
105.0 mm
£ 3.9262 - £ 3.9546 Request the lead time here
Without Finger Grip
21.0 mm
35.0 mm
10186 £ 0.6874 - £ 2.2909 600 In stock
With Finger Grip
19.1 mm
110.0 mm
10130 £ 0.4762 - £ 1.4856 1000 In stock
Without Finger Grip
19.1 mm
75.0 mm
£ 1.3054 - £ 3.9067 2046 In stock
With Finger Grip
22.2 mm
110.0 mm
£ 0.506 - £ 1.6025 Request the lead time here
Without Finger Grip
22.2 mm
75.0 mm
£ 0.4819 - £ 1.5202 504 In stock
With Finger Grip
19.1 mm
75.0 mm
£ 3.8695 - £ 10.9496 20 In stock
With Finger Grip
19.1 mm
400.0 mm
  • of 2
Handle Grip Cylindrical 110.0 mm 22.2 mm PVC Black

FCWA-0222-110

Price Range
£ 0.9089 - £ 0.5074

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 13.0 mm PVC Black

FCWA-0127-110

Price Range
£ 0.5421 - £ 0.3033

Stock Levels
7810 In stock
Attributes
  • Hole Diameter
    13.0 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 25.4 mm PVC Black

FCWA-0254-110

Price Range
£ 1.0683 - £ 0.5641

Stock Levels
1793 In stock
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 15.9 mm PVC Black

FCWA-0159-110

Price Range
£ 0.7521 - £ 0.2707

Stock Levels
3450 In stock
Attributes
  • Hole Diameter
    15.9 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 19.1 mm PVC Black

FCWA-0191-110

Price Range
£ 0.8876 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Tube End Grip 105.0 mm 25.4 mm Black

10189

Price Range
£ 3.9599 - £ 1.2927

Stock Levels
4186 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 400.0 mm 15.9 mm Black

PGWA-0159-400

Price Range
£ 7.8135 - £ 2.7356

Stock Levels
53 In stock
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    Pram Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 30.0 mm 17.0 mm Black

262084059901

Price Range
£ 2.5939 - £ 2.5797

Stock Levels
6 In stock
Attributes
  • Thread Size
    M8
  • Length
    30.0 mm
  • Hole Diameter
    17.0 mm
  • Overall Diameter
    26.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 20.0 mm 14.0 mm Black

262083059901

Price Range
£ 2.0694 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Length
    20.0 mm
  • Hole Diameter
    14.0 mm
  • Overall Diameter
    20.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 105.0 mm 19.1 mm Black

10188

Price Range
£ 4.1194 - £ 1.2105

Stock Levels
Request the lead time here
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 25.4 mm Black

NGWA-0254-110

Price Range
£ 3.3221 - £ 1.4883

Stock Levels
1558 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 19.1 mm Black

SGWA-0191-110

Price Range
£ 3.136 - £ 0.9411

Stock Levels
1062 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 105.0 mm 22.2 mm Black

10161

Price Range
£ 3.3752 - £ 1.27

Stock Levels
992 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 35.0 mm 21.0 mm Black

262105559901

Price Range
£ 3.9546 - £ 3.9262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Length
    35.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Diameter
    34.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 110.0 mm 19.1 mm Black

10186

Price Range
£ 2.2909 - £ 0.6874

Stock Levels
600 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 75.0 mm 19.1 mm Black

10130

Price Range
£ 1.4856 - £ 0.4762

Stock Levels
1000 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 22.2 mm Black

NGWA-0222-110

Price Range
£ 3.9067 - £ 1.3054

Stock Levels
2046 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 75.0 mm 22.2 mm Black

10131

Price Range
£ 1.6025 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 75.0 mm 19.1 mm Black

50640

Price Range
£ 1.5202 - £ 0.4819

Stock Levels
504 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 400.0 mm 19.1 mm Black

PGWA-0191-400

Price Range
£ 10.9496 - £ 3.8695

Stock Levels
20 In stock
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No