Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2877 - £ 0.299 | Request the lead time here |
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
|
0.315 in
8.0 mm
|
||
| £ 0.3614 - £ 0.377 | 14600 In stock |
0.354 in
9.0 mm
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
| £ 0.4238 - £ 0.4422 | 13600 In stock |
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
|
0.433 in
11.0 mm
|
||
| £ 1.3848 - £ 1.4457 | 2100 In stock |
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 1.3848 - £ 1.4457 | 1400 In stock |
|
0.409 in
10.4 mm
|
1.575 in
40.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1376 - £ 0.1404 | 25556 In stock |
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
|
0.268 in
6.8 mm
|
||
| £ 0.3812 - £ 0.3968 | 14500 In stock |
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| £ 0.5924 - £ 0.6179 | 3060 In stock |
|
0.409 in
10.4 mm
|
1.26 in
32.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.5924 - £ 0.6179 | 19600 In stock |
|
0.327 in
8.3 mm
|
1.26 in
32.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.692 - £ 0.7234 | 9250 In stock |
|
0.409 in
10.4 mm
|
1.575 in
40.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1243 - £ 0.1268 | 1605 In stock |
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
|
0.217 in
5.5 mm
|
||
| £ 0.3331 - £ 0.3472 | 2198 In stock |
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
|
|
0.354 in
9.0 mm
|
||
| £ 0.4238 - £ 0.4422 | 324 In stock |
|
0.244 in
6.2 mm
|
1.102 in
28.0 mm
|
|
|
0.433 in
11.0 mm
|
||
| £ 1.3848 - £ 1.4457 | 950 In stock |
|
0.26 in
6.6 mm
|
1.575 in
40.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.3331 - £ 0.3472 | 700 In stock |
|
0.205 in
5.2 mm
|
0.866 in
22.0 mm
|
|
|
0.354 in
9.0 mm
|
||
| £ 0.3812 - £ 0.3968 | 23900 In stock |
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| £ 0.5924 - £ 0.6179 | 5400 In stock |
|
0.409 in
10.4 mm
|
1.26 in
32.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1243 - £ 0.1268 | 439 In stock |
|
0.165 in
4.2 mm
|
0.512 in
13.0 mm
|
|
|
0.217 in
5.5 mm
|
||
| £ 0.117 - £ 0.1194 | 465 In stock |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
| £ 0.2877 - £ 0.299 | 24100 In stock |
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue