SAE Butt Weld Covers are primarily used in hydraulic and pneumatic applications. They are a protective cap for use in 3000 and 6000 SAE PSI applications. Provides maximum protection for butt-weld ends on valves, pumps, and heat exchangers. These will not crack or chip and eliminates the need for plywood, masonite and fasteners.
Saves labour on assembly costs as they easily push-fit into place by hand. The special reverse angle design matches the butt-weld angle and completely covers or protects the end during shipping and storage.
Made from Low-Density Polyethylene (PE-LD) and two colour options are available. The Natural, translucent option is designed to protect split-flange coupling surfaces and allows for the O-ring to remain visible, while providing secure protection by an internal locking bead. The Red option is ideal for SAE flange nipple. Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.
Material: LDPE Colour: Red, Natural Series Code: SR1029, SRCALSAE, SRF0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | D | Class Pressure Rating (All) | h | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1757 - £ 0.7042 | 3120 In stock |
Natural
|
2.382 in
60.5 mm
|
3000
|
0.465 in
11.8 mm
|
2.382 in
60.5 mm
|
1
|
||
| £ 0.2309 - £ 0.2362 | Request the lead time here |
Red
|
2.756 in
70.0 mm
|
3000
|
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| £ 0.0936 - £ 0.3322 | 7200 In stock |
Natural
|
1.327 in
33.7 mm
|
3000
|
0.413 in
10.5 mm
|
1.327 in
33.7 mm
|
1
|
||
| £ 0.2738 - £ 0.2738 | Request the lead time here |
Red
|
3.126 in
79.4 mm
|
6000
|
0.496 in
12.6 mm
|
3.126 in
79.4 mm
|
1
|
||
| £ 0.6591 - £ 2.655 | 1375 In stock |
Natural
|
3.307 in
84.0 mm
|
3000
|
0.5 in
12.7 mm
|
3.307 in
84.0 mm
|
1
|
||
| £ 0.17 - £ 0.6192 | 21590 In stock |
Natural
|
2.008 in
51.0 mm
|
3000
|
0.465 in
11.8 mm
|
2.008 in
51.0 mm
|
1
|
||
| £ 0.1209 - £ 0.4039 | 9750 In stock |
Natural
|
1.189 in
30.2 mm
|
3000
|
0.39 in
9.9 mm
|
1.189 in
30.2 mm
|
1
|
||
| £ 0.153 - £ 0.157 | Request the lead time here |
Red
|
1.626 in
41.3 mm
|
6000
|
0.343 in
8.7 mm
|
1.626 in
41.3 mm
|
1
|
||
| £ 0.1009 - £ 0.4092 | Request the lead time here |
Natural
|
1.508 in
38.3 mm
|
3000
|
0.433 in
11.0 mm
|
1.508 in
38.3 mm
|
1
|
||
| £ 0.2707 - £ 1.2969 | 2025 In stock |
Natural
|
2.807 in
71.3 mm
|
3000
|
0.583 in
14.8 mm
|
2.807 in
71.3 mm
|
1
|
||
| 10186435 | £ 0.1204 - £ 0.5235 | 600 In stock |
Natural
|
1.76 in
44.7 mm
|
3000
|
0.465 in
11.8 mm
|
1.76 in
44.7 mm
|
1
|
|
| 10100325 | £ 0.1866 - £ 0.6469 | 29760 In stock |
Red
|
2.374 in
60.3 mm
|
|
0.421 in
10.7 mm
|
2.374 in
60.3 mm
|
1
|
|
| £ 0.1141 - £ 0.3952 | 500 In stock |
Red
|
1.193 in
30.3 mm
|
|
0.37 in
9.4 mm
|
1.193 in
30.3 mm
|
1
|
||
| £ 0.157 - £ 0.5513 | 14500 In stock |
Red
|
1.252 in
31.8 mm
|
|
0.409 in
10.4 mm
|
1.252 in
31.8 mm
|
1
|
||
| £ 0.1342 - £ 0.4657 | 7350 In stock |
Red
|
1.496 in
38.0 mm
|
|
0.37 in
9.4 mm
|
1.496 in
38.0 mm
|
1
|
||
| £ 0.2309 - £ 0.803 | 21320 In stock |
Red
|
2.815 in
71.5 mm
|
|
0.48 in
12.2 mm
|
2.815 in
71.5 mm
|
1
|
||
| £ 0.145 - £ 0.5034 | 29100 In stock |
Red
|
1.752 in
44.5 mm
|
|
0.421 in
10.7 mm
|
1.752 in
44.5 mm
|
1
|
||
| £ 0.2671 - £ 0.9238 | 5050 In stock |
Red
|
3.126 in
79.4 mm
|
|
0.551 in
14.0 mm
|
3.126 in
79.4 mm
|
1
|
||
| £ 0.1678 - £ 0.5764 | 45475 In stock |
Red
|
1.874 in
47.6 mm
|
|
0.476 in
12.1 mm
|
1.874 in
47.6 mm
|
1
|
||
| 10100370 | £ 0.2027 - £ 0.7023 | 7175 In stock |
Red
|
2.126 in
54.0 mm
|
|
0.508 in
12.9 mm
|
2.126 in
54.0 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue