Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 19.1559 - £ 19.5412 Request the lead time here
M10
2
103.0 mm
10282410 £ 3.5642 - £ 3.7155 3108 In stock
M6
2
30.0 mm
£ 7.321 - £ 7.7889 Request the lead time here
M8
2
50.0 mm
£ 4.4311 - £ 4.7201 Request the lead time here
M4
2
30.0 mm
£ 8.6421 - £ 9.1926 Request the lead time here
M8
2
60.0 mm
£ 41.4494 - £ 41.4494 Request the lead time here
M16
2
96.0 mm
£ 3.922 - £ 4.0871 Request the lead time here
M6
20.0 mm
5
25.0 mm
£ 9.3853 - £ 9.5779 Request the lead time here
M8
40.0 mm
5
45.0 mm
£ 6.9082 - £ 6.9082 100 In stock
M6
2
44.0 mm
£ 7.6926 - £ 8.188 Request the lead time here
M8
2
55.0 mm
£ 35.0917 - £ 35.8072 Request the lead time here
M10
2
113.0 mm
£ 3.7431 - £ 3.8944 549 In stock
M6
20.0 mm
5
20.0 mm
£ 8.711 - £ 8.8899 Request the lead time here
M8
40.0 mm
5
40.0 mm
£ 5.8211 - £ 5.8211 260 In stock
M4
2
45.0 mm
£ 19.1009 - £ 19.4999 Request the lead time here
M10
60.0 mm
5
60.0 mm
10170403 £ 3.633 - £ 3.633 900 In stock
M4
15.0 mm
1
28.0 mm
£ 8.711 - £ 8.8899 Request the lead time here
M8
2
73.0 mm
£ 2.9449 - £ 3.0688 Request the lead time here
M4
10.0 mm
5
15.0 mm
£ 9.3853 - £ 9.5779 Request the lead time here
M8
2
78.0 mm
£ 3.977 - £ 4.2385 Request the lead time here
M4
15.0 mm
5
10.0 mm
  • of 7
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

10282335

Price Range
£ 19.5412 - £ 19.1559

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    103.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 20.0 mm 15.0 mm Steel;Rubber

10282410

Price Range
£ 3.7155 - £ 3.5642

Stock Levels
3108 In stock
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

10282250

Price Range
£ 7.7889 - £ 7.321

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 20.0 mm Steel;Rubber

10282403

Price Range
£ 4.7201 - £ 4.4311

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

10282496

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282571

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M16
  • Overall Height
    96.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 20.0 mm 25.0 mm Steel;Rubber

10282656

Price Range
£ 4.0871 - £ 3.922

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M6
  • Overall Height
    25.0 mm
  • Overall Diameter
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

10282731

Price Range
£ 9.5779 - £ 9.3853

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    45.0 mm
  • Overall Diameter
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 25.0 mm Steel;Rubber

10170458

Price Range
£ 6.9082 - £ 6.9082

Stock Levels
100 In stock
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    44.0 mm
  • Full Material
    Natural Rubber;Steel
  • Commodity Code
    7326909890
Vibration Mount 30.0 mm 30.0 mm Steel;Rubber

10282489

Price Range
£ 8.188 - £ 7.6926

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    55.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 70.0 mm 70.0 mm Steel;Rubber

10282564

Price Range
£ 35.8072 - £ 35.0917

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    113.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 20.0 mm 20.0 mm Steel;Rubber

10282649

Price Range
£ 3.8944 - £ 3.7431

Stock Levels
549 In stock
Attributes
  • Type
    5
  • Thread Size
    M6
  • Overall Height
    20.0 mm
  • Overall Diameter
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282724

Price Range
£ 8.8899 - £ 8.711

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    40.0 mm
  • Overall Diameter
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 30.0 mm Steel;Rubber

10170441

Price Range
£ 5.8211 - £ 5.8211

Stock Levels
260 In stock
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    45.0 mm
  • Full Material
    Natural Rubber;Steel
  • Commodity Code
    7326909890
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

10282762

Price Range
£ 19.4999 - £ 19.1009

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M10
  • Overall Height
    60.0 mm
  • Overall Diameter
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 8.0 mm Steel;Rubber

10170403

Price Range
£ 3.633 - £ 3.633

Stock Levels
900 In stock
Attributes
  • Type
    1
  • Thread Size
    M4
  • Overall Height
    28.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Natural Rubber;Steel
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282519

Price Range
£ 8.8899 - £ 8.711

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    73.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 10.0 mm 15.0 mm Steel;Rubber

10282595

Price Range
£ 3.0688 - £ 2.9449

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Overall Height
    15.0 mm
  • Overall Diameter
    10.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

10282526

Price Range
£ 9.5779 - £ 9.3853

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    78.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 10.0 mm Steel;Rubber

10282601

Price Range
£ 4.2385 - £ 3.977

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Overall Height
    10.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Zinc Plated Steel;Rubber