Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 11.3669 - £ 11.3669 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
1
|
4.961 in
126.0 mm
|
||
| £ 19.5275 - £ 19.5275 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
1
|
5.748 in
146.0 mm
|
||
| £ 7.321 - £ 7.7889 | Request the lead time here |
M8
|
|
2
|
1.969 in
50.0 mm
|
||
| £ 19.1559 - £ 19.5412 | Request the lead time here |
M10
|
|
2
|
4.055 in
103.0 mm
|
||
| 10282410 | £ 3.5642 - £ 3.7155 | 3108 In stock |
M6
|
|
2
|
1.181 in
30.0 mm
|
|
| £ 3.922 - £ 4.0871 | Request the lead time here |
M5
|
|
2
|
1.575 in
40.0 mm
|
||
| £ 10.6926 - £ 10.9128 | Request the lead time here |
M10
|
|
2
|
3.268 in
83.0 mm
|
||
| £ 4.211 - £ 4.4724 | 280 In stock |
M4
|
0.591 in
15.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| £ 11.1192 - £ 11.3394 | 176 In stock |
M10
|
1.969 in
50.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
3.937 in
100.0 mm
|
4
|
1.969 in
50.0 mm
|
||
| £ 5.7385 - £ 5.7385 | 376 In stock |
M6
|
0.984 in
25.0 mm
|
1
|
2.244 in
57.0 mm
|
||
| £ 4.8165 - £ 4.8165 | 200 In stock |
M6
|
0.984 in
25.0 mm
|
1
|
2.047 in
52.0 mm
|
||
| £ 7.321 - £ 7.7889 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
3.937 in
100.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| £ 9.7178 - £ 10.1328 | Request the lead time here |
M8
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
||
| £ 4.1559 - £ 4.4174 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 6.9082 - £ 6.9082 | 100 In stock |
M6
|
|
2
|
1.732 in
44.0 mm
|
||
| £ 3.922 - £ 4.0871 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 9.3853 - £ 9.5779 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.772 in
45.0 mm
|
||
| £ 11.1192 - £ 11.3394 | Request the lead time here |
M10
|
|
2
|
3.465 in
88.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue