Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 4.1559 - £ 4.4174 | Request the lead time here |
M6
|
|
2
|
1.772 in
45.0 mm
|
||
| £ 11.1467 - £ 11.3669 | Request the lead time here |
M10
|
|
2
|
3.465 in
88.0 mm
|
||
| £ 4.3348 - £ 4.61 | Request the lead time here |
M6
|
|
2
|
1.969 in
50.0 mm
|
||
| £ 4.211 - £ 4.4724 | 1160 In stock |
M4
|
|
2
|
0.984 in
25.0 mm
|
||
| £ 8.7247 - £ 8.9036 | Request the lead time here |
M8
|
|
2
|
2.874 in
73.0 mm
|
||
| £ 2.9449 - £ 3.0688 | Request the lead time here |
M4
|
|
2
|
0.827 in
21.0 mm
|
||
| £ 3.5642 - £ 3.7155 | Request the lead time here |
M5
|
|
2
|
1.181 in
30.0 mm
|
||
| £ 8.6421 - £ 9.1926 | Request the lead time here |
M8
|
|
2
|
2.362 in
60.0 mm
|
||
| £ 2.9036 - £ 3.0137 | Request the lead time here |
M4
|
|
2
|
0.63 in
16.0 mm
|
||
| £ 4.0045 - £ 4.266 | 1031 In stock |
M6
|
|
2
|
1.575 in
40.0 mm
|
||
| £ 9.4128 - £ 9.5917 | Request the lead time here |
M8
|
|
2
|
3.071 in
78.0 mm
|
||
| £ 3.977 - £ 4.2385 | 321 In stock |
M4
|
|
2
|
0.787 in
20.0 mm
|
||
| £ 7.9265 - £ 8.0917 | Request the lead time here |
M8
|
|
2
|
2.677 in
68.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
3.937 in
100.0 mm
|
4
|
1.969 in
50.0 mm
|
||
| £ 7.321 - £ 7.7889 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 5.8211 - £ 5.8211 | Request the lead time here |
M4
|
|
2
|
1.102 in
28.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
3.937 in
100.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| £ 4.8165 - £ 4.8165 | 200 In stock |
M6
|
0.984 in
25.0 mm
|
1
|
2.047 in
52.0 mm
|
||
| £ 9.7178 - £ 10.1328 | Request the lead time here |
M8
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
|
2
|
3.78 in
96.0 mm