Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 4.1559 - £ 4.4174 Request the lead time here
M6
2
45.0 mm
£ 11.1467 - £ 11.3669 Request the lead time here
M10
2
88.0 mm
£ 4.3348 - £ 4.61 Request the lead time here
M6
2
50.0 mm
£ 4.211 - £ 4.4724 1160 In stock
M4
2
25.0 mm
£ 8.7247 - £ 8.9036 Request the lead time here
M8
2
73.0 mm
£ 2.9449 - £ 3.0688 Request the lead time here
M4
2
21.0 mm
£ 3.5642 - £ 3.7155 Request the lead time here
M5
2
30.0 mm
£ 8.6421 - £ 9.1926 Request the lead time here
M8
2
60.0 mm
£ 2.9036 - £ 3.0137 Request the lead time here
M4
2
16.0 mm
£ 4.0045 - £ 4.266 1031 In stock
M6
2
40.0 mm
£ 9.4128 - £ 9.5917 Request the lead time here
M8
2
78.0 mm
£ 3.977 - £ 4.2385 321 In stock
M4
2
20.0 mm
£ 7.9265 - £ 8.0917 Request the lead time here
M8
2
68.0 mm
£ 41.4494 - £ 41.4494 Request the lead time here
M16
100.0 mm
4
50.0 mm
£ 7.321 - £ 7.7889 Request the lead time here
M8
30.0 mm
5
25.0 mm
£ 5.8211 - £ 5.8211 Request the lead time here
M4
2
28.0 mm
£ 41.4494 - £ 41.4494 Request the lead time here
M16
100.0 mm
5
50.0 mm
£ 4.8165 - £ 4.8165 200 In stock
M6
25.0 mm
1
52.0 mm
£ 9.7178 - £ 10.1328 Request the lead time here
M8
35.0 mm
35.0 mm
£ 41.4494 - £ 41.4494 Request the lead time here
M16
2
96.0 mm
  • of 7
Vibration Mount 25.0 mm 25.0 mm Steel;Rubber

10282236

Price Range
£ 4.4174 - £ 4.1559

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    45.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 50.0 mm Steel;Rubber

10282328

Price Range
£ 11.3669 - £ 11.1467

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    88.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 30.0 mm Steel;Rubber

10282243

Price Range
£ 4.61 - £ 4.3348

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 15.0 mm Steel;Rubber

10282397

Price Range
£ 4.4724 - £ 4.211

Stock Levels
1160 In stock
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    25.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282298

Price Range
£ 8.9036 - £ 8.7247

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    73.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 15.0 mm Steel;Rubber

10282373

Price Range
£ 3.0688 - £ 2.9449

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    21.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 20.0 mm 15.0 mm Steel;Rubber

10282199

Price Range
£ 3.7155 - £ 3.5642

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M5
  • Overall Height
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

10282274

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 10.0 mm Steel;Rubber

10282366

Price Range
£ 3.0137 - £ 2.9036

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    16.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 20.0 mm Steel;Rubber

10282229

Price Range
£ 4.266 - £ 4.0045

Stock Levels
1031 In stock
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

10282304

Price Range
£ 9.5917 - £ 9.4128

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    78.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 10.0 mm Steel;Rubber

10282380

Price Range
£ 4.2385 - £ 3.977

Stock Levels
321 In stock
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 40.0 mm 35.0 mm Steel;Rubber

10282281

Price Range
£ 8.0917 - £ 7.9265

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    68.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282137

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M16
  • Overall Height
    50.0 mm
  • Overall Diameter
    100.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

10282694

Price Range
£ 7.7889 - £ 7.321

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    25.0 mm
  • Overall Diameter
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 15.0 mm Steel;Rubber

10170434

Price Range
£ 5.8211 - £ 5.8211

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    28.0 mm
  • Full Material
    Natural Rubber;Steel
  • Commodity Code
    4016930090
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282779

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M16
  • Overall Height
    50.0 mm
  • Overall Diameter
    100.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 20.0 mm Steel;Rubber

10170410

Price Range
£ 4.8165 - £ 4.8165

Stock Levels
200 In stock
Attributes
  • Type
    1
  • Thread Size
    M6
  • Overall Height
    52.0 mm
  • Overall Diameter
    25.0 mm
  • Full Material
    Natural Rubber;Steel
Vibration Mount 35.0 mm 35.0 mm Steel;Rubber

10396339

Price Range
£ 10.1328 - £ 9.7178

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Female thread length
    8.0 mm
  • Overall Height
    35.0 mm
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282359

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M16
  • Overall Height
    96.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790