Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 3.7845 - £ 3.7845 26 In stock
25.4 mm
1
£ 2.3812 - £ 2.4379 Request the lead time here
11.1 mm
1
£ 4.0538 - £ 4.0538 Request the lead time here
2
£ 2.8915 - £ 2.8915 Request the lead time here
14.3 mm
1
£ 3.623 - £ 3.623 Request the lead time here
2
£ 7.321 - £ 7.7889 Request the lead time here
M8
30.0 mm
5
25.0 mm
£ 7.899 - £ 8.0642 703 In stock
M8
40.0 mm
5
35.0 mm
£ 9.7178 - £ 10.1328 Request the lead time here
M8
35.0 mm
35.0 mm
£ 41.4494 - £ 41.4494 Request the lead time here
M16
100.0 mm
4
50.0 mm
£ 2.9449 - £ 3.0688 Request the lead time here
M4
10.0 mm
5
15.0 mm
£ 7.321 - £ 7.7889 495 In stock
M8
2
50.0 mm
£ 8.711 - £ 8.8899 Request the lead time here
M8
2
73.0 mm
£ 11.1192 - £ 11.3394 Request the lead time here
M10
2
88.0 mm
£ 4.4311 - £ 4.7201 Request the lead time here
M4
15.0 mm
5
20.0 mm
£ 7.6926 - £ 8.188 Request the lead time here
M8
30.0 mm
5
30.0 mm
£ 7.9265 - £ 8.0917 Request the lead time here
M8
2
68.0 mm
£ 2.9036 - £ 3.0137 Request the lead time here
M4
2
16.0 mm
£ 6.9082 - £ 6.9082 Request the lead time here
M4
15.0 mm
2
15.0 mm
£ 10.7201 - £ 10.9403 Request the lead time here
M10
2
83.0 mm
£ 4.3348 - £ 4.61 35 In stock
M6
2
50.0 mm
  • of 7
Vibration Mount 25.4 mm Steel;Rubber

10164273

Price Range
£ 3.7845 - £ 3.7845

Stock Levels
26 In stock
Attributes
  • Type
    1
  • Overall Diameter
    25.4 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

10164211

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    11.1 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

10164242

Price Range
£ 4.0538 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 14.3 mm Steel;Rubber

10164259

Price Range
£ 2.8915 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    14.3 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 12.7 mm Steel;Rubber

10426975

Price Range
£ 3.623 - £ 3.623

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

10282694

Price Range
£ 7.7889 - £ 7.321

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    25.0 mm
  • Overall Diameter
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 35.0 mm Steel;Rubber

10282717

Price Range
£ 8.0642 - £ 7.899

Stock Levels
703 In stock
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    35.0 mm
  • Overall Diameter
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 35.0 mm 35.0 mm Steel;Rubber

10396339

Price Range
£ 10.1328 - £ 9.7178

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Female thread length
    8.0 mm
  • Overall Height
    35.0 mm
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282137

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M16
  • Overall Height
    50.0 mm
  • Overall Diameter
    100.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 10.0 mm 15.0 mm Steel;Rubber

10282595

Price Range
£ 3.0688 - £ 2.9449

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Overall Height
    15.0 mm
  • Overall Diameter
    10.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

10282472

Price Range
£ 7.7889 - £ 7.321

Stock Levels
495 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282519

Price Range
£ 8.8899 - £ 8.711

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    73.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 50.0 mm 50.0 mm Steel;Rubber

10282540

Price Range
£ 11.3394 - £ 11.1192

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    88.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 20.0 mm Steel;Rubber

10282625

Price Range
£ 4.7201 - £ 4.4311

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Overall Height
    20.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 30.0 mm 30.0 mm Steel;Rubber

10282700

Price Range
£ 8.188 - £ 7.6926

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    30.0 mm
  • Overall Diameter
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 35.0 mm Steel;Rubber

10282281

Price Range
£ 8.0917 - £ 7.9265

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    68.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 10.0 mm Steel;Rubber

10282366

Price Range
£ 3.0137 - £ 2.9036

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    16.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm Steel;Rubber

10170465

Price Range
£ 6.9082 - £ 6.9082

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Overall Height
    15.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 50.0 mm 45.0 mm Steel;Rubber

10282311

Price Range
£ 10.9403 - £ 10.7201

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    83.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 30.0 mm Steel;Rubber

10282465

Price Range
£ 4.61 - £ 4.3348

Stock Levels
35 In stock
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790