Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
Request the lead time here
1.6 mm
Request the lead time here
0.8 mm
10154250 Request the lead time here
3.2 mm
10036037 Request the lead time here
4.8 mm
12.4 mm
8.0 mm
Request the lead time here
12.7 mm
Request the lead time here
11.1 mm
Request the lead time here
7.9 mm
10036020 1000 In stock
3.2 mm
12.4 mm
8.0 mm
Request the lead time here
0.8 mm
12.4 mm
8.0 mm
Request the lead time here
6.4 mm
Request the lead time here
4.8 mm
Request the lead time here
7.8 mm
Request the lead time here
1.5 mm
1000 In stock
6.4 mm
1950 In stock
4.8 mm
1000 In stock
1.0 mm
3500 In stock
3.6 mm
2000 In stock
2.0 mm
Request the lead time here
2.4 mm
Request the lead time here
0.8 mm
  • of 4
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154243


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    12.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154236


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    11.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154250


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    14.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036037


Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    24.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154304


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    23.8 mm
  • Head Height
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154298


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    22.2 mm
  • Head Height
    11.1 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154281


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    19.0 mm
  • Head Height
    7.9 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036020


Stock Levels
1000 In stock
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    22.5 mm
  • Head Diameter
    12.4 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036013


Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    20.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154274


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    17.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154267


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    15.9 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.275 in 0.8 mm 2.8 mm #6 Nylon 6/6

10307342


Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.9 mm
  • Head Height
    7.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.312 - 0.325 in 4.3 mm #10 Nylon 6/6

10307748


Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.0 mm
  • Overall Length
    9.0 mm
  • Head Height
    1.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.173 - 0.178 in 0.8 mm 2.0 mm #4 Nylon 6/6

10307380


Stock Levels
1000 In stock
Attributes
  • Head Size
    5.5 mm
  • Overall Length
    11.9 mm
  • Head Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.225 - 0.255 in 0.8 mm 3.2 mm #8 Nylon 6/6

10307328


Stock Levels
1950 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.260 - 0.270 in 2.4 mm 4.8 mm #6 Nylon 6/6

10307632


Stock Levels
1000 In stock
Attributes
  • Head Size
    10.4 mm
  • Overall Length
    8.9 mm
  • Head Height
    1.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.410 - 0.410 in 0.8 mm 1.6 mm 1/4 in Nylon 6/6

10307687


Stock Levels
3500 In stock
Attributes
  • Head Size
    16.0 mm
  • Overall Length
    10.7 mm
  • Head Height
    3.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 0.8 mm 2.5 mm #12 Nylon 6/6

10307526


Stock Levels
2000 In stock
Attributes
  • Head Size
    15.7 mm
  • Overall Length
    9.0 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.365 in 0.8 mm 2.4 mm #10 Nylon 6/6

10307724


Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.5 mm
  • Overall Length
    9.9 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.330 in 0.8 mm 3.5 mm #8 Nylon 6/6

10307519


Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.8 mm
  • Overall Length
    7.8 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2