Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
£ 0.0518 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0518 - £ 0.0648 Request the lead time here
0.8 mm
£ 0.0518 - £ 0.0648 Request the lead time here
2.1 mm
£ 0.0518 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0535 - £ 0.0803 Request the lead time here
0.8 mm
£ 0.0518 - £ 0.0648 Request the lead time here
2.4 mm
£ 0.0748 - £ 0.1098 Request the lead time here
1.8 mm
£ 0.0737 - £ 0.1083 Request the lead time here
0.8 mm
£ 0.0762 - £ 0.1015 Request the lead time here
2.4 mm
£ 0.041 - £ 0.0615 Request the lead time here
1.3 mm
£ 0.0817 - £ 0.1226 Request the lead time here
6.4 mm
£ 0.0781 - £ 0.1172 Request the lead time here
3.2 mm
£ 0.0432 - £ 0.0648 18500 In stock
2.0 mm
£ 0.0657 - £ 0.0986 Request the lead time here
1.1 mm
£ 0.0844 - £ 0.1043 Request the lead time here
1.6 mm
£ 0.0911 - £ 0.1366 500 In stock
2.2 mm
£ 0.0535 - £ 0.0803 Request the lead time here
1.3 mm
£ 0.0518 - £ 0.0648 Request the lead time here
0.9 mm
£ 0.0851 - £ 0.1065 Request the lead time here
3.6 mm
  • of 4
Sheet Metal Nut 0.303 - 0.303 in 0.8 mm 3.7 mm #8, #10 Nylon 6/6

60SGN01030

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.0 mm
  • Overall Length
    8.5 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.280 in 1.0 mm 1.1 mm #8, #10 Nylon 6/6

60SGN01020

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.4 mm
  • Overall Length
    9.2 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.377 - 0.382 in 3.2 mm 3.3 mm #10 Nylon 6/6

60SGN01010

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.5 mm
  • Overall Length
    9.9 mm
  • Head Height
    2.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.310 - 0.310 in 0.8 mm 4.3 mm #10 Nylon 6/6

60SGN01150

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.8 mm
  • Overall Length
    9.1 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.310 - 0.315 in 2.8 mm 2.9 mm #8 Nylon 6/6

60SGN01018

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.1 mm
  • Overall Length
    9.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.245 - 0.255 in 0.79 mm 3.2 mm Nylon 6/6

60SGN00915

Price Range
£ 0.0803 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    7.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.365 in 0.8 mm 2.4 mm #10 Nylon 6/6

60SGN01195

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.5 mm
  • Overall Length
    9.9 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.320 in 0.8 mm 3.9 mm #10 Nylon 6/6

60SGN01154

Price Range
£ 0.1098 - £ 0.0748

Stock Levels
Request the lead time here
Attributes
  • Head Size
    16.5 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.228 - 0.233 in 6.4 mm 6.9 mm #8 Nylon 6/6

60SGN01015

Price Range
£ 0.1083 - £ 0.0737

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.1 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.260 in 0.8 mm 2.9 mm #6 Nylon 6/6

60SGN00006

Price Range
£ 0.1015 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.0 mm
  • Overall Length
    8.0 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.285 in 0.8 mm 3.2 mm #4 Nylon 6/6

60SGN01170

Price Range
£ 0.0615 - £ 0.041

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    6.8 mm
  • Head Height
    1.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

60SGN00004

Price Range
£ 0.1226 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

60SGN00003

Price Range
£ 0.1172 - £ 0.0781

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 3.2 mm 6.4 mm 1/4 in Nylon 6/6

60SGN01182

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
18500 In stock
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    12.3 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.285 - 0.295 in 2.0 mm 4.5 mm #8 Nylon 6/6

60SGN01016

Price Range
£ 0.0986 - £ 0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.7 mm
  • Overall Length
    9.7 mm
  • Head Height
    1.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.350 - 0.355 in 5.5 mm 5.8 mm #8, #10 Nylon 6/6

60SGN01122

Price Range
£ 0.1043 - £ 0.0844

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.1 mm
  • Overall Length
    12.3 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.390 in 1.6 mm 4.8 mm #10 Nylon 6/6

60SGN01125

Price Range
£ 0.1366 - £ 0.0911

Stock Levels
500 In stock
Attributes
  • Head Size
    15.5 mm
  • Overall Length
    9.6 mm
  • Head Height
    2.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.270 in 1.6 mm 3.2 mm #6 Nylon 6/6

60SGN01165

Price Range
£ 0.0803 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.9 mm
  • Overall Length
    8.3 mm
  • Head Height
    1.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.275 in 4.8 mm 6.4 mm #4 Nylon 6/6

60SGN01177

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.260 in 1.6 mm 3.2 mm #6 Nylon 6/6

60SGN01200

Price Range
£ 0.1065 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.3 mm
  • Head Height
    3.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2