Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0671 - £ 0.0828 | 1000 In stock |
|
0.094 in
2.4 mm
|
|
|
|
||
| £ 0.0805 - £ 0.1006 | 1000 In stock |
|
0.075 in
1.9 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.0821 - £ 0.1231 | 2000 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
|
|
||
| £ 0.0933 - £ 0.1403 | 41924 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| £ 0.0895 - £ 0.1105 | 2000 In stock |
|
0.055 in
1.4 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | 44000 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| £ 0.0535 - £ 0.0803 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0496 - £ 0.0612 | 3500 In stock |
|
0.142 in
3.6 mm
|
|
|
|
||
| £ 0.0561 - £ 0.0842 | 2000 In stock |
|
0.079 in
2.0 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | Request the lead time here |
|
0.094 in
2.4 mm
|
|
|
|
||
| £ 0.0549 - £ 0.0824 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.055 in
1.4 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | 2498 In stock |
|
0.047 in
1.2 mm