These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
TCBN-T2-M3-6-6 | £ 0.6392 - £ 0.652 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.2754 - £ 0.306 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.197 in
5.0 mm
|
Locking PCB Support
|
||
TCBN-T1-M3-6-30 | £ 0.3075 - £ 0.3146 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.5301 - £ 0.5414 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M3-8-10 | £ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Locking PCB Support
|
||
£ 0.2664 - £ 0.2721 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M3-8-5 | £ 0.2806 - £ 0.2806 | 1500 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.2537 - £ 0.2579 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M3-8-9 | £ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
TCBN-T1-M3-6-8 | £ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
|
|
TCBN-T2-M3-6-18 | £ 0.3231 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3387 - £ 0.3458 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M3-6-20 | £ 0.3713 - £ 0.3855 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M3-6-18 | £ 0.3231 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.236 in
6.0 mm
|
|
||
TCBN-T1-M3-8-30 | £ 0.3515 - £ 0.3671 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3245 - £ 0.3302 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue