These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0365 - £ 0.0398 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
£ 0.0365 - £ 0.0398 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
1317191 | £ 1.0233 - £ 1.0432 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
|
£ 0.6506 - £ 0.6647 | Request the lead time here |
|
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.2182 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
1306295 | £ 0.7441 - £ 0.7583 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
£ 0.5868 - £ 0.6109 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
£ 0.5882 - £ 0.6123 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
£ 0.9525 - £ 0.9922 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
£ 0.2537 - £ 0.265 | 1500 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.8476 - £ 0.8632 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 1.0177 - £ 1.0602 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
£ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.1871 - £ 0.1956 | Request the lead time here |
|
|
|
M8
|
0.5 in
12.7 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
£ 0.9156 - £ 0.9156 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.7597 - £ 0.7739 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
M2.5
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6449 - £ 0.6577 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 1.0233 - £ 1.0432 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
M5
|
1.575 in
40.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.866 - £ 0.9014 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue