These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3897 - £ 0.3982 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.1241 - £ 0.1532 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
|
||
£ 0.3387 - £ 0.3458 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.9411 - £ 0.9596 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.17 - £ 0.1771 | 17300 In stock |
0.157 in
4.0 mm
|
|
|
#6
|
0.252 in
6.4 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
£ 0.7583 - £ 0.7583 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3231 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3543 - £ 0.3614 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.557 - £ 0.5683 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3075 - £ 0.3146 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M4-8-40 | £ 0.4535 - £ 0.472 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.1079 - £ 0.1332 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.406 in
35.7 mm
|
|
||
£ 0.1079 - £ 0.1332 | 500 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
|
||
£ 0.1079 - £ 0.1332 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
|
||
£ 0.1079 - £ 0.1332 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6
|
0.5 in
12.7 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
£ 0.1241 - £ 0.1532 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
|
||
£ 0.557 - £ 0.5683 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.772 in
45.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.2239 - £ 0.2324 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue