Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 0.9043 - £ 0.9227 63451 In stock
Fixed
Natural
12.7 mm
10000144 £ 0.2763 - £ 0.282 34000 In stock
Fixed
Natural
9.5 mm
10000151 £ 0.0908 - £ 0.0966 40000 In stock
Fixed
Natural
9.5 mm
£ 0.866 - £ 0.866 4169 In stock
Fixed
Natural
12.7 mm
10000168 £ 0.1146 - £ 0.1194 105000 In stock
Fixed
Natural
9.5 mm
£ 0.9043 - £ 0.9043 7257 In stock
Fixed
Natural
12.7 mm
10000199 £ 0.2239 - £ 0.2324 37000 In stock
Fixed
Natural
9.5 mm
10000175 £ 0.1216 - £ 0.1267 64000 In stock
Fixed
Natural
9.5 mm
£ 2.3671 - £ 2.4238 700 In stock
Green
5.2 mm
14 mm
£ 2.1686 - £ 2.2112 Request the lead time here
Green
5.2 mm
12.8 mm
£ 2.9766 - £ 2.9766 1000 In stock
Green
5.2 mm
12.8 mm
£ 2.8348 - £ 2.8348 Request the lead time here
Green
5.2 mm
12.7 mm
£ 1.956 - £ 1.956 500 In stock
Black
5.2 mm
12.7 mm
£ 2.849 - £ 2.849 436 In stock
Green
5.2 mm
14 mm
£ 2.3812 - £ 2.4379 Request the lead time here
Green
5.2 mm
14 mm
£ 2.3671 - £ 2.4238 100 In stock
Green
5.2 mm
14 mm
10161708 £ 0.90 - £ 0.90 468 In stock
Black
5.2 mm
12.7 mm
£ 0.5854 - £ 0.5854 17991 In stock
Black
5.2 mm
9.5 mm
£ 2.3529 - £ 2.4096 16500 In stock
Green
5.2 mm
12.8 mm
£ 2.3812 - £ 2.4379 Request the lead time here
Green
5.2 mm
14 mm
  • of 3
P Style Cable Clamp Screw Aluminium Alloy Natural

10148372

Price Range
£ 0.9227 - £ 0.9043

Stock Levels
63451 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000144

Price Range
£ 0.282 - £ 0.2763

Stock Levels
34000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000151

Price Range
£ 0.0966 - £ 0.0908

Stock Levels
40000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148396

Price Range
£ 0.866 - £ 0.866

Stock Levels
4169 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000168

Price Range
£ 0.1194 - £ 0.1146

Stock Levels
105000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148389

Price Range
£ 0.9043 - £ 0.9043

Stock Levels
7257 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000199

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
37000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000175

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
64000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp 1-1/4 in 0.553 in 0.206 in Nylon

10161968

Price Range
£ 2.4238 - £ 2.3671

Stock Levels
700 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1/4 in 0.503 in 0.206 in Nylon

10162040

Price Range
£ 2.2112 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1/2 in 0.503 in 0.206 in Nylon

10162125

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
1000 In stock
Attributes
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5/16 in 0.500 in 0.206 in Nylon

10162057

Price Range
£ 2.8348 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161715

Price Range
£ 1.956 - £ 1.956

Stock Levels
500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

10161913

Price Range
£ 2.849 - £ 2.849

Stock Levels
436 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-1/2 in 0.553 in 0.206 in Nylon

10161982

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-3/8 in 0.553 in 0.206 in Nylon

10161975

Price Range
£ 2.4238 - £ 2.3671

Stock Levels
100 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161708

Price Range
£ 0.90 - £ 0.90

Stock Levels
468 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161784

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
17991 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5/16 in 0.503 in 0.206 in Nylon

10162064

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
16500 In stock
Attributes
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-5/8 in 0.553 in 0.206 in Nylon

10161999

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2