Menu Search

Screw-On Bumper Feet- Threaded

In stock

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Series Code: SR5726

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Base Height Overall Height Base Diameter View
£ 4.9893 - £ 10.5244 44 In stock
25.0 mm
M12
16.0 mm
41.0 mm
40.0 mm
499414 £ 5.046 - £ 10.737 Request the lead time here
25.0 mm
M8
16.0 mm
41.0 mm
40.0 mm
499432 £ 2.7214 - £ 2.7214 150 In stock
18.0 mm
M8
12.0 mm
30.0 mm
35.0 mm
£ 4.153 - £ 8.7969 8 In stock
25.0 mm
M8
16.0 mm
41.0 mm
40.0 mm
£ 6.5343 - £ 13.8996 Request the lead time here
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
£ 2.7072 - £ 2.7072 Request the lead time here
38.0 mm
M6
12.0 mm
50.0 mm
35.0 mm
£ 6.9737 - £ 14.8298 29 In stock
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
499423 £ 1.8748 - £ 2.0323 250 In stock
18.0 mm
M8
11.0 mm
29.0 mm
30.0 mm
£ 5.4004 - £ 11.4546 7 In stock
25.0 mm
M10
16.0 mm
41.0 mm
40.0 mm
£ 2.1686 - £ 2.3529 Request the lead time here
38.0 mm
M10
11.0 mm
49.0 mm
30.0 mm
499434 £ 2.6505 - £ 2.8206 50 In stock
28.0 mm
M10
12.0 mm
40.0 mm
35.0 mm
499424 £ 2.0694 - £ 2.0694 850 In stock
38.0 mm
M8
11.0 mm
49.0 mm
30.0 mm
£ 2.3954 - £ 2.5939 Request the lead time here
28.0 mm
M12
11.0 mm
39.0 mm
30.0 mm
499435 £ 2.8348 - £ 3.0191 Request the lead time here
38.0 mm
M10
12.0 mm
50.0 mm
35.0 mm
  • of 2
Adjustable Feet Round 40.0 mm M12 25.0 mm Rubber;Steel

499410

Price Range
£ 10.5244 - £ 4.9893

Stock Levels
44 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 25.0 mm Rubber

499414

Price Range
£ 10.737 - £ 5.046

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 35.0 mm M8 18.0 mm Rubber;Steel

499432

Price Range
£ 2.7214 - £ 2.7214

Stock Levels
150 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 40.0 mm M8 25.0 mm Rubber;Steel

499406

Price Range
£ 8.7969 - £ 4.153

Stock Levels
8 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber;Steel

499407

Price Range
£ 13.8996 - £ 6.5343

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 35.0 mm M6 38.0 mm Rubber;Steel

499431

Price Range
£ 2.7072 - £ 2.7072

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber

499415

Price Range
£ 14.8298 - £ 6.9737

Stock Levels
29 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M8 18.0 mm Rubber;Steel

499423

Price Range
£ 2.0323 - £ 1.8748

Stock Levels
250 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M10 25.0 mm Rubber

499416

Price Range
£ 11.4546 - £ 5.4004

Stock Levels
7 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M10 38.0 mm Rubber;Steel

499426

Price Range
£ 2.3529 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M10 28.0 mm Rubber;Steel

499434

Price Range
£ 2.8206 - £ 2.6505

Stock Levels
50 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 30.0 mm M8 38.0 mm Rubber;Steel

499424

Price Range
£ 2.0694 - £ 2.0694

Stock Levels
850 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 30.0 mm M12 28.0 mm Rubber;Steel

499427

Price Range
£ 2.5939 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M10 38.0 mm Rubber;Steel

499435

Price Range
£ 3.0191 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm