Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
£ 0.7767 - £ 0.7767 | 140 In stock |
Black
|
Round
|
0.551 in
14.0 mm
|
Thermo Plastic Elastomer
|
0.945 in
24.0 mm
|
||
BF-1001 | £ 2.3812 - £ 2.4379 | 47 In stock |
Black
|
Round
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.575 in
40.0 mm
|
|
SOF-15140 | £ 0.4039 - £ 0.4039 | 1540 In stock |
Black
|
Round
|
0.374 in
9.5 mm
|
Neoprene Rubber
|
0.689 in
17.5 mm
|
|
£ 0.339 - £ 0.4185 | 2220 In stock |
Black
|
Round
|
0.394 in
10.0 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
SOF-15127 | £ 0.9298 - £ 0.9298 | 1400 In stock |
Black
|
Round
|
0.724 in
18.4 mm
|
Neoprene Rubber
|
0.728 in
18.5 mm
|
|
£ 3.742 - £ 3.742 | 100 In stock |
Black
|
Round
|
0.63 in
16.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
||
SOF-15111 | £ 0.7994 - £ 0.7994 | Request the lead time here |
Black
|
Round
|
0.602 in
15.3 mm
|
Neoprene Rubber
|
0.748 in
19.0 mm
|
|
£ 0.2182 - £ 0.2268 | 30024 In stock |
White
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
||
£ 0.4025 - £ 0.4195 | 20876 In stock |
Black
|
Round
|
0.906 in
23.0 mm
|
Polyvinyl Chloride
|
0.768 in
19.5 mm
|
||
15129 | £ 0.1672 - £ 0.4119 | 14500 In stock |
Black
|
Round
|
0.28 in
7.1 mm
|
TPE/TPV
|
0.626 in
15.9 mm
|
|
50701 | £ 0.062 - £ 0.1453 | 5614 In stock |
Black
|
Round
|
0.378 in
9.6 mm
|
Low Density Polyethylene
|
0.689 in
17.5 mm
|
|
462182 | £ 0.8532 - £ 2.7619 | Request the lead time here |
Black
|
Round
|
0.906 in
23.0 mm
|
Natural Rubber
|
1.378 in
35.0 mm
|
|
£ 0.0684 - £ 0.161 | 20532 In stock |
Black
|
Round
|
0.28 in
7.1 mm
|
Low Density Polyethylene
|
0.626 in
15.9 mm
|
||
£ 0.2352 - £ 0.2452 | Request the lead time here |
Black
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
||
15111 | £ 0.2508 - £ 0.7042 | 10522 In stock |
Black
|
Round
|
0.626 in
15.9 mm
|
TPE/TPV
|
0.748 in
19.0 mm
|
|
£ 0.3217 - £ 0.9169 | Request the lead time here |
Black
|
Round
|
0.748 in
19.0 mm
|
Low Density Polyethylene
|
2.165 in
55.0 mm
|
||
£ 0.3217 - £ 0.3345 | Request the lead time here |
Black
|
Round
|
0.492 in
12.5 mm
|
Polyvinyl Chloride
|
0.984 in
25.0 mm
|
||
462177 | £ 0.3571 - £ 0.782 | Request the lead time here |
Black
|
Round
|
0.354 in
9.0 mm
|
Natural Rubber
|
0.63 in
16.0 mm
|
|
£ 0.0697 - £ 0.1743 | 4874 In stock |
Black
|
Round
|
0.374 in
9.5 mm
|
Low Density Polyethylene
|
0.646 in
16.4 mm
|
||
£ 0.1516 - £ 0.3747 | Request the lead time here |
Black
|
Round
|
0.374 in
9.5 mm
|
TPE/TPV
|
0.689 in
17.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue