Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.
Material: Steel, PP, HIPS Colour: Orange, Yellow, Red, Green, Natural, White, Blue Series Code: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | C | D | Material | A | B | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0195 - £ 0.0195 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
||
| £ 0.2056 - £ 0.2056 | Request the lead time here |
0.327 in
8.3 mm
|
0.024 in
0.6 mm
|
Steel
|
8.465 in
215.0 mm
|
0.618 in
15.7 mm
|
SphereLock
|
||
| £ 0.5403 - £ 0.5403 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
HIPS
|
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
ZipLock
|
||
| 20082468 | £ 0.0195 - £ 0.0195 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
|
| 20086602 | £ 0.019 - £ 0.019 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
HIPS
|
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
ZipLock
|
|
| £ 0.3606 - £ 0.3606 | Request the lead time here |
0.906 in
23.0 mm
|
0.425 in
10.8 mm
|
PP
|
0.807 in
20.5 mm
|
0.591 in
15.0 mm
|
Arrowlock
|
||
| £ 0.0229 - £ 0.0229 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
||
| £ 0.5403 - £ 0.5403 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
HIPS
|
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
ZipLock
|
||
| £ 0.011 - £ 0.011 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
||
| £ 1.3541 - £ 1.3541 | 2000 In stock |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
PP
|
0.709 in
18.0 mm
|
1.969 in
50.0 mm
|
LuggageLock
|
||
| Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
|||
| Request the lead time here |
|
|
Steel
|
|
|
|
|||
| Request the lead time here |
|
|
PP
|
|
|
|
|||
| Request the lead time here |
|
|
PP
|
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue