Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.327 - £ 0.327 | 1500 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.299 - £ 0.4186 | 17354 In stock |
|
Clear
|
PU
|
|
|
18.3 mm
18.3 mm
|
|
||
| £ 0.1471 - £ 0.2059 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.1015 - £ 0.1421 | 7502 In stock |
|
Black
|
PU
|
|
|
11.1 mm
11.1 mm
|
|
||
| £ 17.1367 - £ 17.8454 | 115 In stock |
Domed
|
Natural
|
PU
|
96
|
0.217 in
5.5 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm
|
||
| £ 0.1962 - £ 0.2747 | 9216 In stock |
|
Clear
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| £ 0.27 - £ 0.3781 | 5390 In stock |
|
Black
|
PU
|
|
|
17.6 mm
17.6 mm
|
|
||
| £ 0.3432 - £ 0.4805 | 168 In stock |
|
Black
|
PU
|
|
|
20.0 mm
20.0 mm
|
|
||
| £ 0.231 - £ 0.3235 | 768 In stock |
|
White
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| £ 0.0694 - £ 0.0694 | 15214 In stock |
Round
|
Brown
|
Felt
|
|
0.394 in
10.0 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0843 - £ 0.118 | 288 In stock |
|
Clear
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| £ 0.1472 - £ 0.2061 | 4536 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.1869 - £ 0.2616 | 33280 In stock |
|
Black
|
PU
|
|
|
16.5 mm
16.5 mm
|
|
||
| 10164938 | £ 0.0516 - £ 0.0722 | 56644 In stock |
|
Black
|
PU
|
|
|
6.4 mm
6.4 mm
|
|
|
| £ 0.0644 - £ 0.0902 | 19400 In stock |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.1927 - £ 0.2698 | 64800 In stock |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.3364 - £ 0.471 | 768 In stock |
|
Clear
|
PU
|
|
|
14.0 mm
14.0 mm
|
|
||
| £ 0.1472 - £ 0.2061 | 9492 In stock |
|
Clear
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.4408 - £ 0.4493 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0525 - £ 0.0735 | 600 In stock |
|
Black
|
PU
|
|
|
9.6 mm
9.6 mm