Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.8993 - £ 1.8993 | Request the lead time here |
Square
|
White
|
Felt
|
|
3.937 in
100.0 mm
|
100.0 mm
100.0 mm
|
3.937 in
100.0 mm
|
||
| £ 0.5967 - £ 0.608 | Request the lead time here |
Square
|
White
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.5967 - £ 0.608 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 26.6476 - £ 27.7532 | Request the lead time here |
Domed
|
Natural
|
PU
|
144
|
0.087 in
2.2 mm
|
8.0 mm
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 9.7802 - £ 9.9787 | Request the lead time here |
Domed
|
Black
|
PU
|
56
|
0.197 in
5.0 mm
|
11.0 mm
11.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.2972 - £ 0.4161 | 10164 In stock |
|
Black
|
PU
|
|
|
10.2 mm
10.2 mm
|
|
||
| £ 11.0276 - £ 11.2543 | Request the lead time here |
Square
|
Black
|
PU
|
54
|
0.098 in
2.5 mm
|
10.2 mm
10.2 mm
|
0.402 in
10.2 mm
|
||
| £ 0.0925 - £ 0.1541 | 60027 In stock |
|
Clear
|
PU
|
|
|
6.4 mm
6.4 mm
|
|
||
| £ 13.182 - £ 13.4514 | Request the lead time here |
Flat
|
Black
|
PU
|
24
|
0.197 in
5.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2409 - £ 0.2466 | Request the lead time here |
Square
|
White
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3784 - £ 0.5298 | 7260 In stock |
|
Clear
|
PU
|
|
|
25.4 mm
25.4 mm
|
|
||
| £ 9.7802 - £ 9.9787 | Request the lead time here |
Domed
|
White
|
PU
|
56
|
0.197 in
5.0 mm
|
11.0 mm
11.0 mm
|
0.433 in
11.0 mm
|
||
| £ 9.766 - £ 10.8717 | Request the lead time here |
Flat
|
Black
|
PU
|
40
|
0.157 in
4.0 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1068 - £ 0.1112 | 46547 In stock |
Square
|
Brown
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1068 - £ 0.1112 | Request the lead time here |
Square
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0654 - £ 0.0915 | 47400 In stock |
|
Black
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 9.3266 - £ 9.5109 | Request the lead time here |
Flat
|
Black
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1644 - £ 0.1686 | Request the lead time here |
Square
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 12.9127 - £ 13.182 | Request the lead time here |
Square
|
White
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.2153 - £ 0.3015 | 112980 In stock |
|
Clear
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue