Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10255681 | £ 0.0694 - £ 0.0694 | 15228 In stock |
Round
|
White
|
Felt
|
|
0.394 in
10.0 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.2154 - £ 0.2197 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.102 in
28.0 mm
|
28.0 mm
28.0 mm
|
1.102 in
28.0 mm
|
||
| £ 1.0418 - £ 1.0418 | Request the lead time here |
Round
|
White
|
Felt
|
|
2.756 in
70.0 mm
|
70.0 mm
70.0 mm
|
2.756 in
70.0 mm
|
||
| 10247693 | £ 0.0972 - £ 0.136 | 38016 In stock |
|
Black
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
|
| £ 17.1367 - £ 17.8454 | 115 In stock |
Domed
|
Natural
|
PU
|
96
|
0.217 in
5.5 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm
|
||
| £ 0.231 - £ 0.3235 | 768 In stock |
|
White
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| 10252406 | £ 0.3263 - £ 0.5438 | 6804 In stock |
|
Black
|
PU
|
|
|
18.0 mm
18.0 mm
|
|
|
| £ 0.1258 - £ 0.1284 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.866 in
22.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.5967 - £ 0.608 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.0644 - £ 0.0902 | 19400 In stock |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.1981 - £ 0.2773 | Request the lead time here |
|
Clear
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.299 - £ 0.4186 | 3888 In stock |
|
Black
|
PU
|
|
|
22.4 mm
22.4 mm
|
|
||
| £ 0.313 - £ 0.4382 | Request the lead time here |
|
Clear
|
PU
|
|
|
20.0 mm
20.0 mm
|
|
||
| £ 0.5312 - £ 0.7436 | 3168 In stock |
|
Clear
|
PU
|
|
|
31.5 mm
31.5 mm
|
|
||
| £ 0.3381 - £ 0.4733 | 1008 In stock |
|
Grey
|
PU
|
|
|
22.3 mm
22.3 mm
|
|
||
| £ 0.1258 - £ 0.1284 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.866 in
22.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.5371 - £ 0.5371 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.772 in
45.0 mm
|
45.0 mm
45.0 mm
|
1.772 in
45.0 mm
|
||
| £ 12.9127 - £ 13.182 | Request the lead time here |
Square
|
Black
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0876 - £ 0.0911 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0836 - £ 0.1171 | 1008 In stock |
Rectangular
|
Brown
|
Felt
|
|
1.378 in
35.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm