Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1109 - £ 0.1155 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.1368 - £ 0.228 | 10164 In stock |
|
Clear
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| £ 16.8107 - £ 17.165 | Request the lead time here |
Domed
|
Black
|
PU
|
40
|
0.315 in
8.0 mm
|
16.0 mm
16.0 mm
|
0.63 in
16.0 mm
|
||
| £ 9.9503 - £ 10.1629 | 1 In stock |
Domed
|
Natural
|
PU
|
96
|
0.15 in
3.8 mm
|
19.0 mm
19.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.2409 - £ 0.2466 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.4408 - £ 0.4493 | Request the lead time here |
Square
|
White
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.1999 - £ 0.2799 | 1372 In stock |
|
Black
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
| £ 2.0559 - £ 2.0559 | 1500 In stock |
|
Black
|
PU
|
|
|
45.7 mm
45.7 mm
|
|
||
| £ 9.3266 - £ 9.5109 | Request the lead time here |
Flat
|
White
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.3685 - £ 0.3756 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.417 in
36.0 mm
|
36.0 mm
36.0 mm
|
1.417 in
36.0 mm
|
||
| 10164594 | £ 0.2276 - £ 0.3186 | 6274 In stock |
|
Clear
|
PU
|
|
|
16.5 mm
16.5 mm
|
|
|
| £ 0.2897 - £ 0.4055 | Request the lead time here |
|
Grey
|
PU
|
|
|
19.7 mm
19.7 mm
|
|
||
| £ 0.0966 - £ 0.1006 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.709 in
18.0 mm
|
18.0 mm
18.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1074 - £ 0.1504 | 23040 In stock |
|
Clear
|
PU
|
|
|
9.6 mm
9.6 mm
|
|
||
| £ 0.0491 - £ 0.0688 | 6750 In stock |
|
Black
|
PU
|
|
|
7.9 mm
7.9 mm
|
|
||
| £ 0.0387 - £ 0.0543 | 1800 In stock |
|
Black
|
PU
|
|
|
8.6 mm
8.6 mm
|
|
||
| £ 0.3416 - £ 0.4783 | 7728 In stock |
|
Black
|
PU
|
|
|
20.0 mm
20.0 mm
|
|
||
| £ 0.0803 - £ 0.1125 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| 10316573 | £ 0.3055 - £ 0.4278 | Request the lead time here |
|
Clear
|
PU
|
|
|
22.4 mm
22.4 mm
|
|
|
| £ 0.3404 - £ 0.4868 | Request the lead time here |
|
Grey
|
PU
|
|
|
19.0 mm
19.0 mm