Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
Series Code :SR1580
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
---|---|---|---|---|---|---|---|
£ 0.1205 - £ 0.2844 | Request the lead time here |
1.5 in
38.1 mm
|
|
0.63 in
16 mm
|
0.409 in
10.4 mm
|
||
£ 0.1276 - £ 0.3171 | Request the lead time here |
1 in
25.4 mm
|
0.591 in
15.0 mm
|
0.382 in
9.7 mm
|
0.098 in
2.5 mm
|
||
£ 0.1311 - £ 0.3549 | 255 In stock |
1 in
25.4 mm
|
0.591 in
15.0 mm
|
0.382 in
9.7 mm
|
0.098 in
2.5 mm
|
||
£ 0.1436 - £ 0.3524 | Request the lead time here |
1 in
25.4 mm
|
0.591 in
15.0 mm
|
0.382 in
9.7 mm
|
0.098 in
2.5 mm
|
||
£ 0.1718 - £ 0.4002 | Request the lead time here |
1.78 in
45.2 mm
|
|
0.799 in
20.3 mm
|
0.5 in
12.7 mm
|
||
£ 0.1705 - £ 0.3826 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
£ 0.1227 - £ 0.3373 | Request the lead time here |
0.382 in
9.7 mm
|
0.319 in
8.1 mm
|
0.228 in
5.8 mm
|
0.059 in
1.5 mm
|
||
£ 0.1678 - £ 0.3775 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
£ 0.1705 - £ 0.3952 | Request the lead time here |
1.5 in
38.1 mm
|
|
0.63 in
16 mm
|
0.409 in
10.4 mm
|
||
£ 0.1664 - £ 0.375 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
£ 0.1382 - £ 0.3398 | Request the lead time here |
0.63 in
16.0 mm
|
0.421 in
10.7 mm
|
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
||
£ 0.1335 - £ 0.2995 | 450 In stock |
0.752 in
19.1 mm
|
0.52 in
13.2 mm
|
0.311 in
7.9 mm
|
0.142 in
3.6 mm
|
||
£ 0.1369 - £ 0.3398 | Request the lead time here |
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
0.252 in
6.4 mm
|
0.071 in
1.8 mm
|
||
£ 1.0982 - £ 2.8949 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.091 in
27.7 mm
|
0.488 in
12.4 mm
|
||
£ 0.3853 - £ 1.1579 | Request the lead time here |
2.252 in
57.2 mm
|
0.988 in
25.1 mm
|
0.98 in
24.9 mm
|
0.469 in
11.9 mm
|
||
£ 0.3047 - £ 0.9742 | Request the lead time here |
1.382 in
35.1 mm
|
0.85 in
21.6 mm
|
1.15 in
29.2 mm
|
0.701 in
17.8 mm
|
||
£ 0.3812 - £ 1.10 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.091 in
27.7 mm
|
0.488 in
12.4 mm
|
||
£ 0.7196 - £ 2.0465 | Request the lead time here |
1.752 in
44.5 mm
|
0.882 in
22.4 mm
|
1.252 in
31.8 mm
|
0.752 in
19.1 mm
|
||
£ 1.2888 - £ 3.5746 | Request the lead time here |
2.382 in
60.5 mm
|
1.252 in
31.8 mm
|
1.228 in
31.2 mm
|
0.618 in
15.7 mm
|
||
£ 0.2792 - £ 0.8835 | Request the lead time here |
1.382 in
35.1 mm
|
0.85 in
21.6 mm
|
1.15 in
29.2 mm
|
0.701 in
17.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue