Menu Search

Self -Drilling & Self-Piercing Screws - Pan Head

In stock

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Thread Size Material Thread Length View
£ 0.0371 - £ 0.0378 Request the lead time here
2.9 mm
Steel
10.0 mm
£ 0.096 - £ 0.098 Request the lead time here
3.5 mm
Steel
25.0 mm
£ 0.0873 - £ 0.0891 Request the lead time here
4.2 mm
Steel
25.0 mm
£ 0.0589 - £ 0.0601 Request the lead time here
3.5 mm
Steel
19.0 mm
£ 0.067 - £ 0.0683 Request the lead time here
4.2 mm
Steel
19.0 mm
£ 0.1077 - £ 0.1122 Request the lead time here
4.8 mm
Steel
19.0 mm
£ 0.1488 - £ 0.1545 Request the lead time here
4.8 mm
Steel
38.0 mm
£ 0.0524 - £ 0.0534 Request the lead time here
3.5 mm
Steel
16.0 mm
£ 0.0459 - £ 0.0638 Request the lead time here
2.9 mm
Stainless Steel
9.5 mm
£ 0.0579 - £ 0.0592 Request the lead time here
3.5 mm
Mild Steel
7.0 mm
£ 0.045 - £ 0.0459 Request the lead time here
2.9 mm
Steel
16.0 mm
£ 0.0467 - £ 0.0477 Request the lead time here
2.9 mm
Mild Steel
7.0 mm
£ 0.0493 - £ 0.0503 Request the lead time here
2.9 mm
Steel
19.0 mm
£ 0.0443 - £ 0.0452 Request the lead time here
3.5 mm
Steel
10.0 mm
£ 0.0678 - £ 0.0693 1500 In stock
4.2 mm
Steel
16.0 mm
£ 0.0924 - £ 0.0962 Request the lead time here
4.8 mm
Steel
25.0 mm
£ 0.0493 - £ 0.0503 Request the lead time here
3.5 mm
Steel
13.0 mm
£ 0.0806 - £ 0.0823 Request the lead time here
2.9 mm
Steel
25.0 mm
£ 0.104 - £ 0.1061 Request the lead time here
4.2 mm
Steel
32.0 mm
£ 0.0557 - £ 0.0568 Request the lead time here
4.2 mm
Steel
10.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 2.9 mm 10.0 mm Steel

343291040952

Price Range
£ 0.0378 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 25.0 mm Steel

343352540952

Price Range
£ 0.098 - £ 0.096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 25.0 mm Steel

343422540952

Price Range
£ 0.0891 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 19.0 mm Steel

343351940952

Price Range
£ 0.0601 - £ 0.0589

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    19.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 19.0 mm Steel

343421940952

Price Range
£ 0.0683 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm Steel

343481940952

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm Steel

343483840952

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    38.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 16.0 mm Steel

343351640952

Price Range
£ 0.0534 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 9.5 mm Stainless Steel

343291041553

Price Range
£ 0.0638 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    9.5 mm
  • Thread Size
    2.9 mm
  • Material
    Stainless Steel
Sheet Metal Screw Crossed Drive 3.5 mm 7.0 mm Mild Steel

343350740952

Price Range
£ 0.0592 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    7.0 mm
  • Thread Size
    3.5 mm
  • Material
    Mild Steel
Sheet Metal Screw Crossed Drive 2.9 mm 16.0 mm Steel

343291640952

Price Range
£ 0.0459 - £ 0.045

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 7.0 mm Mild Steel

343290740952

Price Range
£ 0.0477 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    7.0 mm
  • Thread Size
    2.9 mm
  • Material
    Mild Steel
Sheet Metal Screw Crossed Drive 2.9 mm 19.0 mm Steel

343291940952

Price Range
£ 0.0503 - £ 0.0493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    19.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 10.0 mm Steel

343351040952

Price Range
£ 0.0452 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm Steel

343421640952

Price Range
£ 0.0693 - £ 0.0678

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 25.0 mm Steel

343481040952

Price Range
£ 0.0962 - £ 0.0924

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm Steel

343351340952

Price Range
£ 0.0503 - £ 0.0493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 25.0 mm Steel

343292540952

Price Range
£ 0.0823 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 32.0 mm Steel

343423240952

Price Range
£ 0.1061 - £ 0.104

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    32.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 10.0 mm Steel

343421040952

Price Range
£ 0.0568 - £ 0.0557

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel