Menu Search

Self -Drilling & Self-Piercing Screws - Pan Head

In stock

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Thread Size Material Thread Length View
£ 0.067 - £ 0.0683 Request the lead time here
4.2 mm
Steel
19.0 mm
£ 0.0493 - £ 0.0503 Request the lead time here
3.5 mm
Steel
13.0 mm
£ 0.0924 - £ 0.0962 Request the lead time here
4.8 mm
Steel
25.0 mm
£ 0.045 - £ 0.0459 Request the lead time here
2.9 mm
Steel
16.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 4.2 mm 19.0 mm Steel

343421940952

Price Range
£ 0.0683 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm Steel

343351340952

Price Range
£ 0.0503 - £ 0.0493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 25.0 mm Steel

343481040952

Price Range
£ 0.0962 - £ 0.0924

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 16.0 mm Steel

343291640952

Price Range
£ 0.0459 - £ 0.045

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel